West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
January 25, 2024
The new High Payload EC-S8 sliders have brute force but with finesse.
Genaral Catalog 2021 Controller CE9001 8 1A H1 799x1034 1

ELECYLINDER EC-S8 Brochure

Catalog #: CE0404-1A (2023NOV)
Pages: 4 |Last Updated: 2023-11

Introducing the new High Payload Models

- Added 9 new models, including options with extended strokes and cleanroom specifications.
- Maximum Payload of 80kg
- Maximum stroke of 1,500mm

IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.