West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
February 10, 2023
Move heavy loads fast as far as 2,800 mm of stroke! The new EC-S18X gets the job done quickly!
Genaral Catalog 2021 Controller CE9001 8 1A H1 799x1034 1

EC-S18 EC-S18X Ultra Large Slider Type ELECYLINDER®

Catalog #: CE0299-1A (2023JAN)
Pages: 32 | File Size: 4 MB | Last Updated: 2023-01

Long strokes are possible even when mounted vertically, making it ideal for lifting applications!

- Max stroke of 2800mm.
- Max speed of 2000mm/s.
- Max payload of 400kg horizontally and 80kg vertically.
- Wireless teaching support allows for easy setup if the actuator is out of reach.

IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.