West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

ELECYLINDERStandard

(Large Slider)
EC-S10S | EC-S10H | EC-S10M | EC-S10L
EC-S10XS | EC-S10XH | EC-S10XM | EC-S10XL

EC-S13S | EC-S13H | EC-S13M | EC-S13L
EC-S13XS | EC-S13XH | EC-S13XM | EC-S13XL

EC-S15H | EC-S15M | EC-S15L
EC-S15XH | EC-S15XM | EC-S15XL

Applicable Controllers:
EC Series products are equipped with a built-in controller.
The "PSA-200" DC motor power unit is required for any ELECYLINDER that uses 200V servo motors.
ELECYLINDER® Large Slider Type

ELECYLINDER® Large Slider Type
Compared to the conventional pulse motor model this large slider type has a longer stroke and operates at higher speeds.
- Maximum stroke 2500mm - Maximum speed 2000m/s - Maximum payload 108kg
- Standard-equipped with battery-less absolute encoder.
- Double slider specification is available as an option.
- Can be installed with bolts from the top face.
- Compatible with wireless teaching allowing test runs from a distance.
- Motor drive DC power unit can supply power for up to 6 axes.
3ACE0273-3A (2021NOV)402021-11

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]