Short Videos to understand ELECYLINDER® Quickly!
You could learn key features and benefits of ELECYLINDER quickly by the following videos.
AVD [1:35]
What is AVD?
The wiring and control method are the same as Air Cylinder [0:42]
ELECYLINDER can be operated with exactly the same signals as an air cylinder.
Easy wireless [1:04]
Data can be set without connecting any wires.
Make A Profit [3:03]
Why it's profitable to use an ELECYLINDER.
ELECYLINDER will not drop the workpiece [0:18]
ELECYLINDER can operate faster than an air cylinder if AVD is set, and the workpiece will not fall.