IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| ELECYLINDER | Standard (Gripper) | ELECYLINDER® Gripper Type | ELECYLINDER® Gripper Type Easy set up in just 4 steps! Built-in controller saves equipment space. Four low price variations available. *New Models and features are added: - Flat type with heights of 30mm (GRC6), 35mm (GRC7) Max. grip force: 350N (Both sides, GRC7L) Max. speed: 137.5mm/s (GRC7M) Main unit mass: 0.32/0.4kg (GRC6) - Vertical type (GRB): suitable for multi-axis systems. Useful for mounting on the Z-axis tip. Only one ?7.2 cable, making wiring easy. Optional cable mounting brackets. Supports 4-way cable exit. - Long stroke type (GRST): Max. Stroke: 260mm (Both fingers) Max. Grip-force: 1641N (Both sides) Learn More | 2.2A | CE0284-2.2A (2026AUG) | 60 | 2026-08 (2A: 2024-04) |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]
ELECYLINDER® Gripper Type