West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

  ELECYLINDER® operation is extremely simple

ELECYLINDER (Electric Cylinder), IAI's new simple electric linear actuator series can be operated only by ON/OFF signal like solenoid valve. It's easy to operate for beginners of electric actuators too.
You can adjust AVD (A=Acceleration, V=Velocity, D=Deceleration) individually by input percentage. It can start/stop at high speed smoothly. Cycle-time and trouble recovery time will be reduced.

SOGO 2023 8KAN(CJ9003 2A) N p1 to p6 Page 3 4
 

  Model Pickups

 
        Click the image to open the catalog download page. - Also Click Here to see all ELECYLINDER® catalogs.
 

Elecylinder Gripper Type Elecylinder Wide Slider Type Elecylinder Cleanroom Type Elecylinder High Rigidity Radial Cylinder Elecylinder Large Slider Type
Gripper Type
Wide Slider Type
Cleanroom Type
High Rigidity Radial Cylinder
Large Slider Type
ec digital controller banner 4 w1200
ec rotary 3 300x300 1
Rotary Type
ec belt type 300x300 1
Belt Driven Type
ec stopper 300x300 1
Stopper Cylinder Lineup

EC-ST15/
ST15ME

ec introcatalog 300x300 1
EC Introduction Catalog
ec main catalog 300x300 1
EC Main Catalog
Additional Notes:
200226 01 Attachment

2020-02-26: 4-direction connector cable and an option of RCON-EC connection are added to ELECYLIDER® series

Please click here to check the details.

Cable Models with 4-direction connector:
  CB-REC-PWBIO▢▢▢-RB
  CB-REC2-PWBIO▢▢▢-RB

Click Here to see All ELECYLINDER® Catalog News
 
EC Wire Cylinder Catalog CE0420-1A (2025OCT)

EC Wire Cylinder Catalog CE0420-1A (2025OCT)

You want motorized equipment but they’re too big… Challenge Accepted!
– New motorized drive system that made tiny actuators even tinier.
– So small and lightweight that multiple axes can be installed together at a robot tip.

EC Compact Type CE0411-1A (2024AUG)

EC Compact Type CE0411-1A (2024AUG)

The most compact, fully integrated electric actuator on the market. It has a controller & servo motor/encoder built into the 59.5mm body!

Shares
Share This