EC Wire Cylinder Flyer CE0422-1A (2025AUG)
Tiny Tech. Total Control. The new Wire Cylinder from IAI.
Tiny Tech. Total Control. The new Wire Cylinder from IAI.
Need to lift a 120kg payload up to 2800mm vertically? No sweat! Say Hello to the EC Ultra-Large Slider and goodbye to backaches.
Get a “100mm stroke” of genius added to the EC-RP4/GD4.
The most compact, fully integrated electric actuator on the market. It has a controller & servo motor/encoder built into the 59.5mm body!
Tired of jerky machines? The ELECYLINDER® is Smooooth. EC Rotary actuators stop smoothly without impact, thanks to adjustable deceleration.
Need actuators that fit in tight spaces? These ECs can fit like canned sardines!
The new High Payload EC-S8 sliders have brute force but with finesse.
The new Long-stroke ELECYLINDER® Slides a 51kg Payload a Long Way – Up to 1,500mm! New Side-mounted motor Long-stroke Slider Types added.
We’ve added a new Long Stroke slider type and a new Mid-support slider type for the ELECYLINDER® Cleanroom Spec Series.
Move heavy loads fast as far as 2,800 mm of stroke! The new EC-S18X gets the job done quickly!
The modular Ultra-Mini ELECYLINDER® with a built-in controller can do big things! You can even keep spares in your pocket!
Move. Stop. Move. The Stopper That Works Non-stop. ELECYLINDER® Stopper Cylinders are ideal for conveyor stopper applications.
Cleanliness made easy with ELECYLINDER® Cleanroom Wide Sliders.
The wide body is equipped with a built-in ball circulating type linear guide. It is most suitable for heavy workpieces and large overhang applications.
A new rod type ELECYLINDER® is available with a Ball Bush Double Guide. Lifting and pushing have never been this easy.
Move over air hoses. Make some space for the ELECYLINDER®. Download the latest ELECYLINDER® General catalog.
Unit-connecting controllers allows a wide number of actuator and control method combinations. RCON, REC and RSEL
Large ELECYLINDER® Slider type with a longer stroke and operates at higher speeds. EC-S10(X), 13(X) and 15(X)
New gripper type actuators have been added to the ELECYLINDER® series. EC-GRB8, EC-GRB10 and EC-GRB13
ELECYLINDER® New additions with more stroke, speed, and power for our mini type lineup! EC-RP5, EC-GD5, EC-TC5 and EC-TW5
Cleanroom specification models are now available for ELECYLINDER® Series with built-in controllers. EC-(D)S□CR and EC-(D)S□AHCR
ELECYLINDER® General and High Rigidity Radial Cylinders Catalogs are available to download. AHTD celebrates IAI America with Foundation Award.
Do you find it difficult to switch Air to Electric? Electric cylinders are available at equivalent sizes to replace air cylinders.
ELECYLINDER® transforms the production line by using digital advancements! RCON driver-linkage type controller now supports 3 motion networks!