ELECYLINDER MF Option Functionality Flyer FE_EC-MF-option_1A (2026AUG)
The ELECYLINDER can now communicate real-time status with expanded functions like pushing, inspecting, positioning, predicting…
The ELECYLINDER can now communicate real-time status with expanded functions like pushing, inspecting, positioning, predicting…
You want motorized equipment but they’re too big… Challenge Accepted!
– New motorized drive system that made tiny actuators even tinier.
– So small and lightweight that multiple axes can be installed together at a robot tip.
Tiny Tech. Total Control. The new Wire Cylinder from IAI.
Need to lift a 120kg payload up to 2800mm vertically? No sweat! Say Hello to the EC Ultra-Large Slider and goodbye to backaches.
Get a “100mm stroke” of genius added to the EC-RP4/GD4.
The most compact, fully integrated electric actuator on the market. It has a controller & servo motor/encoder built into the 59.5mm body!
Tired of jerky machines? The ELECYLINDER® is Smooooth. EC Rotary actuators stop smoothly without impact, thanks to adjustable deceleration.
Need actuators that fit in tight spaces? These ECs can fit like canned sardines!
The new High Payload EC-S8 sliders have brute force but with finesse.
The new Long-stroke ELECYLINDER® Slides a 51kg Payload a Long Way – Up to 1,500mm! New Side-mounted motor Long-stroke Slider Types added.
We’ve added a new Long Stroke slider type and a new Mid-support slider type for the ELECYLINDER® Cleanroom Spec Series.
Move heavy loads fast as far as 2,800 mm of stroke! The new EC-S18X gets the job done quickly!
The modular Ultra-Mini ELECYLINDER® with a built-in controller can do big things! You can even keep spares in your pocket!
Move. Stop. Move. The Stopper That Works Non-stop. ELECYLINDER® Stopper Cylinders are ideal for conveyor stopper applications.
Cleanliness made easy with ELECYLINDER® Cleanroom Wide Sliders.
The wide body is equipped with a built-in ball circulating type linear guide. It is most suitable for heavy workpieces and large overhang applications.
A new rod type ELECYLINDER® is available with a Ball Bush Double Guide. Lifting and pushing have never been this easy.
Move over air hoses. Make some space for the ELECYLINDER®. Download the latest ELECYLINDER® General catalog.
Unit-connecting controllers allows a wide number of actuator and control method combinations. RCON, REC and RSEL
Large ELECYLINDER® Slider type with a longer stroke and operates at higher speeds. EC-S10(X), 13(X) and 15(X)
New gripper type actuators have been added to the ELECYLINDER® series. EC-GRB8, EC-GRB10 and EC-GRB13
ELECYLINDER® New additions with more stroke, speed, and power for our mini type lineup! EC-RP5, EC-GD5, EC-TC5 and EC-TW5
Cleanroom specification models are now available for ELECYLINDER® Series with built-in controllers. EC-(D)S□CR and EC-(D)S□AHCR
ELECYLINDER® General and High Rigidity Radial Cylinders Catalogs are available to download. AHTD celebrates IAI America with Foundation Award.