EC-S3▢CR | EC-DS3▢CR
ELECYLINDER Series - EC Slider (Cleanroom Specification) Includes model(s) EC-S3HCR | EC-S3MCR | EC-S3LCR | EC-DS3HCR | EC-DS3MCR | EC-DS3LCR Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type) | CAD (Digital...
EC-S7▢CR | EC-DS7▢CR
ELECYLINDER Series - EC Slider (Cleanroom Specification). Includes model(s) EC-S7SCR | EC-S7HCR | EC-S7MCR | EC-S7LCR | EC-DS7SCR | EC-DS7HCR | EC-DS7MCR | EC-DS7LCR Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard...
EC-S7▢AHCR | EC-DS7▢AHCR
ELECYLINDER Series - EC High Rigidity Slider (Cleanroom Specification). Includes model(s) EC-S7SAHCR | EC-S7HAHCR | EC-S7MAHCR | EC-S7LAHCR | EC-DS7SAHCR | EC-DS7HAHCR | EC-DS7MAHCR | EC-DS7LAHCR Go To Full Catalog (for latest information) or Use the EC...
EC-S6▢CR | EC-DS6▢CR
ELECYLINDER Series - EC Slider (Cleanroom Specification). Includes model(s) EC-S6SCR | EC-S6HCR | EC-S6MCR | EC-S6LCR | EC-DS6SCR | EC-DS6HCR | EC-DS6MCR | EC-DS6LCR Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard...
EC-S6▢AHCR | EC-DS6▢AHCR
ELECYLINDER Series - EC High Rigidity Slider (Cleanroom Specification) Includes model(s) EC-S6SAHCR | EC-S6HAHCR | EC-S6MAHCR | EC-S6LAHCR | EC-DS6SAHCR | EC-DS6HAHCR | EC-DS6MAHCR | EC-DS6LAHCR Go To Full Catalog (for latest information) or Use the EC...
IXA SCARA Robot – Cleanroom Specification
High-speed – ISO Class 3 Compliant, Max. Arm Length, First Arm:350mm, 2nd Arm:250, Max. Vertical stroke:330, Max. Payload: 10kg

ELECYLINDER® Cleanroom Specification – EC-(D)S□CR, □AHCR
Cleanroom specification models are now available for ELECYLINDER® Series with built-in controllers. EC-(D)S□CR and EC-(D)S□AHCR

RCP6 ROBO Cylinder – New Cleanroom, Dust/ Splash-proof Series Added
RCP6 IAI America’s next-generation ROBO Cylinder® equipped with Battery-less Absolute Encoders.

Mini ROBO Cylinder® Cleanroom Dust/Splash-proof
Next-generation cylinder that has been miniaturized Mini ROBO Cylinder® Now with Additional Cleanroom Dust/Splash-proof Specification Download the Full Catalog Sign up for email updates CONTACT OUR EXPERTSDOWNLOAD CADDOWNLOAD MANUALSDOWNLOAD FULL CATALOG 01 Mini ROBO...
DDA Direct Drive Motor
High-speed type, High-payload type, High-accuracy type, Introducing IAI’s Direct Drive Motor series, DDA – Cleanroom type is also available.

Videos: Cleanroom Type
Cleanroom Type
ISPDBCR-MX-200
See PDF See CAD See PDF See CAD
ISPDBCR-M-200
See PDF See CAD See PDF See CAD
ISPDBCR-LX-400
See PDF See CAD See PDF See CAD
RCP2W-RTCBL
RCP2W-RTCBL (Multiple rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Large Flat, Width 124mm, 24V Pulse Motor

RCP2W-RTCB
RCP2W-RTCB (330-degree rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Large Flat, Width 124mm, 24V Pulse Motor

RCP2W-RTBBL
RCP2W-RTBBL (Multiple rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Large Vertical, Width 76mm, 24V Pulse Motor

RCP2W-RTBB
RCP2W-RTBB (330-degree rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Large Vertical, Width 76mm, 24V Pulse Motor

RCP2W-RTCL
RCP2W-RTCL (Multiple rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Medium Flat, Width 88mm, 24V Pulse Motor

RCP2W-RTC
RCP2W-RTC (330-degree rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Medium Flat, Width 88mm, 24V Pulse Motor

RCP2W-RTBL
RCP2W-RTBL (Multiple rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Medium Vertical, Width 50mm, 24V Pulse Motor

RCP2W-RTB
RCP2W-RTB (330-degree rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Medium Vertical, Width 50mm, 24V Pulse Motor

RCP2W-RTCSL
RCP2W-RTCSL (Multiple rotation), Dust-proof/Splash-proof ROBO Cylinder, Rotary Electric Actuator, Small Flat Type, Width 72mm, 24V Pulse Motor