Kitchen & Others
2-Axis Lifter Mechanism
EleCylinder
Electric Mechanism Library
Axis Lifter Mechanism
Double Speed and Double Stroke Mechanism (Vertical)
EleCylinder
Electric Mechanism Library
Double Speed and Double Stroke Mechanism (Vertical)
Rocking Mechanism
EleCylinder
Electric Mechanism Library
Rocking Mechanism
Orthogonal XZ Axis Pick & Place Mechanism
Orthogonal XZ Axis Pick & Place Mechanism
EleCylinder
Electric Mechanism Library
Tilt Cam Mechanism
EleCylinder
Electric Mechanism Library
Tilt Cam Mechanism
Positioning Mechanism by Pressing Operation
Positioning Mechanism by Pressing Operation
EleCylinder
Electric Mechanism Library
Application Example Demo: Using XSEL2 Controller program and a 3D simulator to confirm the operation of actual equipment.
Application Example for new product, ROBOPUMP (ROBO Pump) – Used to adsorb workpieces in a pallet transfer device for Shield case pallet transfer process
2023 iRex Tokyo Robot Show Demo 01-02: Small Parts Assembly Station with Digital Stall
This is a digital stall that tells you which part to pick next at a assembly station.
Application Example Animation: EC Ultra-compact 20 mm Width Type in Catalog CE0410 – Transporting a resin gear and press-fitting
Application Example: ELECYLINDER®︎ Ultra-thin size (20mm width) electric actuator is available now. This is an example of transporting a resin gear and press-fitting it into a motor.
EC-11. Commercial Dishwasher door open/close by simple actuator, ELECYLINDER Slider type
Driven by 24V power supply, no wiring work is required in the kitchen. The built-in controller helps save space.
20. Electric Parts Rack – Electric Actuators To Reduce Picking Errors
Since the system does not use a sensor, but uses the actuator’s position information to confirm take-out, the cost can be reduced compared to general poka-yoke systems.
Electric Mechanism Library – Form Backup
Digital stall that tells you which part to pick next at an assembly station This is a digital stall that tells you which part to pick next at an assembly station When working manually, there is a risk of making a mistake when picking parts. The three-axis ROBO...