Home Electronics & Appliances
Application Example – Air Cylinder was upgraded to ELECYLINDER – Component Sorting Process for Home Appliances
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Opening and Closing of Machine Doors
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Application Example Animation: EC Compact Type in Catalog CE0411-1A – Cover part printing process line
Application Example Cover part printing process line for IAI EC Compact Type Electric Cylinders – 3 new types added – CRP3(Rod type), CTC (Table type), CGD (Rod with guide type)
Application Example Animation: EC Ultra-compact 20 mm Width Type in Catalog CE0410 – Transporting a resin gear and press-fitting
Application Example: ELECYLINDER®︎ Ultra-thin size (20mm width) electric actuator is available now. This is an example of transporting a resin gear and press-fitting it into a motor.
EC-11. Commercial Dishwasher door open/close by simple actuator, ELECYLINDER Slider type
Driven by 24V power supply, no wiring work is required in the kitchen. The built-in controller helps save space.
Application Example: Sorting Equipment for Home Appliance Parts
We would like to share this Application Improvement Example: Sorting Equipment for Home Appliance Parts
EC – Molding Process for Electric Appliance Parts
A device to press copper shafts of electric appliance parts onto a die for bending. In the past, an air cylinder was used for the bending process. After changing to an ELECYLINDER®, a slow operation and stable pressing pressure have become possible, generating no...
Easy Automation Concept Vol.10-2 Video #20
Example Video #20: System for soak-degreasing metal parts - Air cylinder vs IAI's ROBO Cylinder Shorter degreasing time achieved by flexible operation settings with the ROBO Cylinder This is a degreasing process for metal parts before they are plated. The...
Easy Automation Concept Vol.10 Videos
Example Video #19: System for inspecting/transferring stud bolt material - Air cylinder vs IAI's ROBO Cylinder A simple system configuration to reduce the cycle time by 44%. Material, round bars, are checked for outer diameter before a process of rolling machine....
Video: Nut Runner Application – Cartesian 5-axis + Single-axis – ISB, NS
Video: Nut Runner Application – Cartesian 5-axis + Single-axis – ISB, NS
Easy Automation Application Study 9-1 – IAI News
February 7, 2018 Once or twice a month, we like to share IAI Actuator News with the automation community. Here is a new Easy Automation Application Improvement Study Vol.9-1. Automatic Sorting System Changing the speed during movement to reduce the cycle time by 20%...
Easy Automation Concept Vol.9-2 Videos #18
Example Video #18: Gear Shaft Press-fitting System - Air cylinder vs IAI's ROBO Cylinder Achieving 0% defect rate by shortening the cycle time and changeover time through optimal settings. This is a process for assembling gear parts with shafts for toys. A metal shaft...