Advancing into a NEW ERA switching Air to Electric Actuators
EC ELECYLINDER®
New Additions to the Series
Download specific model specs, manuals, and CAD files. (*Login required for manuals. *Cadenas account required for CAD.)
- Select from the pull-down menus or type in the search box to quickly filter the EC series list.
(Note: New models might be only on their new catalogs.)
- To cancel a selection already made under a pull-down menu, just click on it.
External_View | Model Specs | * Manuals | * CAD | Type | Body Width (mm) | Lead (mm) | Stroke (50mm increments) | Max H Load (kg) | Max V Load (kg) | Max Push Force (N) | Max Speed (mm/s) | Repeat- ability (mm) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | EC-S3H EC-DS3H | Manuals | EC-S3 EC-DS3 | Slider | 40 | 06 | 050~0300 | 03.5 | 01.5 | 0045 | 0420 | ±0.05 |
![]() | EC-S3M EC-DS3M | Manuals | EC-S3 EC-DS3 | Slider | 40 | 04 | 050~0300 | 06 | 02.5 | 0068 | 0280 | ±0.05 |
![]() | EC-S3L EC-DS3L | Manuals | EC-S3 EC-DS3 | Slider | 40 | 02 | 050~0300 | 09 | 03.5 | 0136 | 0140 | ±0.05 |
![]() | EC-S4S EC-DS4S | Manuals | EC-S4 EC-DS4 | Slider | 40 | 16 | 050~0300 | 07 | 01.5 | 0041 | 0800 | ±0.05 |
![]() | EC-S4H EC-DS4H | Manuals | EC-S4 EC-DS4 | Slider | 40 | 10 | 050~0300 | 12 | 02.5 | 0066 | 0700 | ±0.05 |
![]() | EC-S4M EC-DS4M | Manuals | EC-S4 EC-DS4 | Slider | 40 | 05 | 050~0300 | 15 | 05.0 | 0132 | 0350 | ±0.05 |
![]() | EC-S4L EC-DS4L | Manuals | EC-S4 EC-DS4 | Slider | 40 | 02.5 | 050~0300 | 18 | 06.5 | 0263 | 0175 | ±0.05 |
![]() | EC-S6S EC-DS6S | Manuals | EC-S6 EC-DS6 | Slider | 60 | 20 | 050~0400 | 15 | 01.0 | 0067 | 0800 | ±0.05 |
![]() | EC-S6H EC-DS6H | Manuals | EC-S6 EC-DS6 | Slider | 60 | 12 | 050~0400 | 26 | 02.5 | 0112 | 0700 | ±0.05 |
![]() | EC-S6M EC-DS6M | Manuals | EC-S6 EC-DS6 | Slider | 60 | 06 | 050~0400 | 32 | 06.0 | 0224 | 0450 | ±0.05 |
![]() | EC-S6L EC-DS6L | Manuals | EC-S6 EC-DS6 | Slider | 60 | 03 | 050~0400 | 40 | 12.5 | 0449 | 0225 | ±0.05 |
![]() | EC-S7S EC-DS7S | Manuals | EC-S7 EC-DS7 | Slider | 70 | 24 | 050~0500 | 37 | 03.0 | 0139 | 0860 | ±0.05 |
![]() | EC-S7H EC-DS7H | Manuals | EC-S7 EC-DS7 | Slider | 70 | 16 | 050~0500 | 46 | 08.0 | 0209 | 0700 | ±0.05 |
![]() | EC-S7M EC-DS7M | Manuals | EC-S7 EC-DS7 | Slider | 70 | 08 | 050~0500 | 51 | 16.0 | 0418 | 0420 | ±0.05 |
![]() | EC-S7L EC-DS7L | Manuals | EC-S7 EC-DS7 | Slider | 70 | 04 | 050~0500 | 51 | 19.0 | 0836 | 0210 | ±0.05 |
![]() | EC-S6SAH EC-DS6SAH | Manuals | EC-S6_AH EC-DS6_AH | Slider High Rigidity (4-row built-in linear guide) | 60 | 20 | 050~0800 | 15 | 01.0 | 0067 | 1440 | ±0.05 |
![]() | EC-S6HAH EC-DS6HAH | Manuals | EC-S6_AH EC-DS6_AH | Slider High Rigidity (4-row built-in linear guide) | 60 | 12 | 050~0800 | 26 | 02.5 | 0112 | 0900 | ±0.05 |
![]() | EC-S6MAH EC-DS6MAH | Manuals | EC-S6_AH EC-DS6_AH | Slider High Rigidity (4-row built-in linear guide) | 60 | 06 | 050~0800 | 32 | 06.0 | 0224 | 0450 | ±0.05 |
![]() | EC-S6LAH EC-DS6LAH | Manuals | EC-S6_AH EC-DS6_AH | Slider High Rigidity (4-row built-in linear guide) | 60 | 03 | 050~0800 | 40 | 16.0 | 0449 | 0225 | ±0.05 |
![]() | EC-S7SAH | Manuals | CAD | Slider High Rigidity (4-row built-in linear guide) | 75 | 24 | 050~0800 | 37 | 03.0 | 0139 | 1230 | ±0.05 |
![]() | EC-S7HAH | Manuals | CAD | Slider High Rigidity (4-row built-in linear guide) | 75 | 16 | 050~0800 | 46 | 08.0 | 0209 | 0980 | ±0.05 |
![]() | EC-S7MAH | Manuals | CAD | Slider High Rigidity (4-row built-in linear guide) | 75 | 08 | 050~0800 | 51 | 16.0 | 0418 | 0420 | ±0.05 |
![]() | EC-S7LAH | Manuals | CAD | Slider High Rigidity (4-row built-in linear guide) | 75 | 04 | 050~0800 | 51 | 25.0 | 0836 | 0210 | ±0.05 |
![]() | EC-S6SR | Manuals | CAD | Slider w/ Side-mounted motor | 63 | 20 | 050~0400 | 15 | 01.0 | 0067 | 0800 | ±0.05 |
![]() | EC-S6HR | Manuals | CAD | Slider w/ Side-mounted motor | 63 | 12 | 050~0400 | 26 | 02.5 | 0112 | 0700 | ±0.05 |
![]() | EC-S6MR | Manuals | CAD | Slider w/ Side-mounted motor | 63 | 06 | 050~0400 | 32 | 06.0 | 0224 | 0450 | ±0.05 |
![]() | EC-S6LR | Manuals | CAD | Slider w/ Side-mounted motor | 63 | 03 | 050~0400 | 40 | 12.5 | 0449 | 0225 | ±0.05 |
![]() | EC-S7SR | Manuals | CAD | Slider w/ Side-mounted motor | 73 | 24 | 050~0500 | 37 | 03.0 | 0139 | 0860 | ±0.05 |
![]() | EC-S7HR | Manuals | CAD | Slider w/ Side-mounted motor | 73 | 16 | 050~0500 | 46 | 08.0 | 0209 | 0700 | ±0.05 |
![]() | EC-S7MR | Manuals | CAD | Slider w/ Side-mounted motor | 73 | 08 | 050~0500 | 51 | 16.0 | 0418 | 0420 | ±0.05 |
![]() | EC-S7LR | Manuals | CAD | Slider w/ Side-mounted motor | 73 | 04 | 050~0500 | 51 | 19.0 | 0836 | 0190 | ±0.05 |
![]() | EC-S6SAHR | Manuals | CAD | Slider High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 63 | 20 | 050~0800 | 15 | 01.0 | 0067 | 1120 | ±0.05 |
![]() | EC-S6HAHR | Manuals | CAD | Slider High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 63 | 12 | 050~0800 | 26 | 02.5 | 0112 | 0900 | ±0.05 |
![]() | EC-S6MAHR | Manuals | CAD | Slider High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 63 | 06 | 050~0800 | 32 | 06.0 | 0224 | 0450 | ±0.05 |
![]() | EC-S6LAHR | Manuals | CAD | Slider High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 63 | 03 | 050~0800 | 40 | 16.0 | 0449 | 0225 | ±0.05 |
![]() | EC-S7SAHR | Manuals | CAD | Slider High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 75 | 24 | 050~0800 | 37 | 03.0 | 0139 | 1080 | ±0.05 |
![]() | EC-S7HAHR | Manuals | CAD | Slider High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 75 | 16 | 050~0800 | 46 | 08.0 | 0209 | 0840 | ±0.05 |
![]() | EC-S7MAHR | Manuals | CAD | Slider High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 75 | 08 | 050~0800 | 51 | 16.0 | 0418 | 0420 | ±0.05 |
![]() | EC-S7LAHR | Manuals | CAD | Slider High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 75 | 04 | 050~0800 | 51 | 25.0 | 0836 | 0190 | ±0.05 |
![]() | EC-R6S | Manuals | CAD | Rod | 63 | 20 | 050~0300 | 06 | 01.5 | 0067 | 0800 | ±0.05 |
![]() | EC-R6H | Manuals | CAD | Rod | 63 | 12 | 050~0300 | 25 | 04.0 | 0112 | 0700 | ±0.05 |
![]() | EC-R6M | Manuals | CAD | Rod | 63 | 06 | 050~0300 | 40 | 10.0 | 0224 | 0450 | ±0.05 |
![]() | EC-R6L | Manuals | CAD | Rod | 63 | 03 | 050~0300 | 60 | 12.5 | 0449 | 0225 | ±0.05 |
![]() | EC-R7S | Manuals | CAD | Rod | 73 | 24 | 050~0300 | 20 | 03.0 | 0182 | 0860 | ±0.05 |
![]() | EC-R7H | Manuals | CAD | Rod | 73 | 16 | 050~0300 | 50 | 08.0 | 0273 | 0700 | ±0.05 |
![]() | EC-R7M | Manuals | CAD | Rod | 73 | 08 | 050~0300 | 60 | 18.0 | 0547 | 0350 | ±0.05 |
![]() | EC-R7L | Manuals | CAD | Rod | 73 | 04 | 050~0300 | 80 | 19.0 | 1094 | 0175 | ±0.05 |
![]() | EC-RR3H | Manuals | CAD | Radial Cylinder (2-row built-in linear guide) | 35 | 06 | 050~0300 | 09 | 01.5 | 0045 | 0420 | ±0.05 |
![]() | EC-RR3M | Manuals | CAD | Radial Cylinder (2-row built-in linear guide) | 35 | 04 | 050~0300 | 14 | 02.5 | 0068 | 0280 | ±0.05 |
![]() | EC-RR3L | Manuals | CAD | Radial Cylinder (2-row built-in linear guide) | 35 | 02 | 050~0300 | 18 | 03.5 | 0136 | 0140 | ±0.05 |
![]() | EC-RR4S | Manuals | CAD | Radial Cylinder (2-row built-in linear guide) | 44 | 16 | 050~0300 | 07 | 01.5 | 0041 | 0800 | ±0.05 |
![]() | EC-RR4H | Manuals | CAD | Radial Cylinder (2-row built-in linear guide) | 44 | 10 | 050~0300 | 16 | 02.5 | 0066 | 0700 | ±0.05 |
![]() | EC-RR4M | Manuals | CAD | Radial Cylinder (2-row built-in linear guide) | 44 | 05 | 050~0300 | 25 | 05.0 | 0132 | 0350 | ±0.05 |
![]() | EC-RR4L | Manuals | CAD | Radial Cylinder (2-row built-in linear guide) | 44 | 02.5 | 050~0300 | 35 | 06.5 | 0263 | 0175 | ±0.05 |
![]() | EC-RR6S | Manuals | CAD | Radial Cylinder (2-row built-in linear guide) | 63 | 20 | 065~0315 | 06 | 01.5 | 0067 | 0800 | ±0.05 |
![]() | EC-RR6H | Manuals | CAD | Radial Cylinder (2-row built-in linear guide) | 63 | 12 | 065~0315 | 25 | 04.0 | 0112 | 0700 | ±0.05 |
![]() | EC-RR6M | Manuals | CAD | Radial Cylinder (2-row built-in linear guide) | 63 | 06 | 065~0315 | 40 | 10.0 | 0224 | 0450 | ±0.05 |
![]() | EC-RR6L | Manuals | CAD | Radial Cylinder (2-row built-in linear guide) | 63 | 03 | 065~0315 | 60 | 12.5 | 0449 | 0225 | ±0.05 |
![]() | EC-RR7S | Manuals | CAD | Radial Cylinder (2-row built-in linear guide) | 73 | 24 | 065~0315 | 20 | 03.0 | 0182 | 0860 | ±0.05 |
![]() | EC-RR7H | Manuals | CAD | Radial Cylinder (2-row built-in linear guide) | 73 | 16 | 065~0315 | 50 | 08.0 | 0273 | 0700 | ±0.05 |
![]() | EC-RR7M | Manuals | CAD | Radial Cylinder (2-row built-in linear guide) | 73 | 08 | 065~0315 | 60 | 18.0 | 0547 | 0350 | ±0.05 |
![]() | EC-RR7L | Manuals | CAD | Radial Cylinder (2-row built-in linear guide) | 73 | 04 | 065~0315 | 80 | 19.0 | 1094 | 0175 | ±0.05 |
![]() | EC-RR6SAH | Manuals | CAD | Radial Cylinder High Rigidity (4-row built-in linear guide) | 63 | 20 | 050~0400 | 06 | 01.5 | 0067 | 0800 | ±0.05 |
![]() | EC-RR6HAH | Manuals | CAD | Radial Cylinder High Rigidity (4-row built-in linear guide) | 63 | 12 | 050~0400 | 25 | 04.0 | 0112 | 0700 | ±0.05 |
![]() | EC-RR6MAH | Manuals | CAD | Radial Cylinder High Rigidity (4-row built-in linear guide) | 63 | 06 | 050~0400 | 40 | 10.0 | 0224 | 0450 | ±0.05 |
![]() | EC-RR6LAH | Manuals | CAD | Radial Cylinder High Rigidity (4-row built-in linear guide) | 63 | 03 | 050~0400 | 60 | 20.0 | 0449 | 0225 | ±0.05 |
![]() | EC-RR7SAH | Manuals | CAD | Radial Cylinder High Rigidity (4-row built-in linear guide) | 75 | 24 | 050~0500 | 20 | 03.0 | 0182 | 0860 | ±0.05 |
![]() | EC-RR7HAH | Manuals | CAD | Radial Cylinder High Rigidity (4-row built-in linear guide) | 75 | 16 | 050~0500 | 50 | 08.0 | 0273 | 0700 | ±0.05 |
![]() | EC-RR7MAH | Manuals | CAD | Radial Cylinder High Rigidity (4-row built-in linear guide) | 75 | 08 | 050~0500 | 60 | 18.0 | 0547 | 0350 | ±0.05 |
![]() | EC-RR7LAH | Manuals | CAD | Radial Cylinder High Rigidity (4-row built-in linear guide) | 75 | 04 | 050~0500 | 80 | 28.0 | 1094 | 0175 | ±0.05 |
![]() | EC-RR6SR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide) | 63 | 20 | 065~0315 | 06 | 01.5 | 0067 | 0800 | ±0.05 |
![]() | EC-RR6HR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide) | 63 | 12 | 065~0315 | 25 | 04.0 | 0112 | 0700 | ±0.05 |
![]() | EC-RR6MR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide) | 63 | 06 | 065~0315 | 40 | 10.0 | 0224 | 0450 | ±0.05 |
![]() | EC-RR6LR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide) | 63 | 03 | 065~0315 | 60 | 12.5 | 0449 | 0225 | ±0.05 |
![]() | EC-RR7SR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide) | 73 | 24 | 065~0315 | 20 | 03.0 | 0182 | 0860 | ±0.05 |
![]() | EC-RR7HR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide) | 73 | 16 | 065~0315 | 50 | 08.0 | 0273 | 0700 | ±0.05 |
![]() | EC-RR7MR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide) | 73 | 08 | 065~0315 | 60 | 18.0 | 0547 | 0320 | ±0.05 |
![]() | EC-RR7LR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide) | 73 | 04 | 065~0315 | 80 | 19.0 | 1094 | 0160 | ±0.05 |
![]() | EC-RR6SAHR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 63 | 20 | 050~0400 | 06 | 01.5 | 0067 | 0800 | ±0.05 |
![]() | EC-RR6HAHR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 63 | 12 | 050~0400 | 25 | 04.0 | 0112 | 0700 | ±0.05 |
![]() | EC-RR6MAHR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 63 | 06 | 050~0400 | 40 | 10.0 | 0224 | 0450 | ±0.05 |
![]() | EC-RR6LAHR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 63 | 03 | 050~0400 | 60 | 20.0 | 0449 | 0225 | ±0.05 |
![]() | EC-RR7SAHR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 75 | 24 | 050~0500 | 20 | 03.0 | 0182 | 0860 | ±0.05 |
![]() | EC-RR7HAHR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 75 | 16 | 050~0500 | 50 | 08.0 | 0273 | 0700 | ±0.05 |
![]() | EC-RR7MAHR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 75 | 08 | 050~0500 | 60 | 18.0 | 0547 | 0350 | ±0.05 |
![]() | EC-RR7LAHR | Manuals | CAD | Radial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 75 | 04 | 050~0500 | 80 | 19.0 | 1094 | 0175 | ±0.05 |
![]() | EC-RP4H | Manuals | CAD | Mini Rod | 34 | 06 | 030~0050 | 02.5 | 01.0 | 0030 | 0300 | ±0.05 |
![]() | EC-RP4M | Manuals | CAD | Mini Rod | 34 | 04 | 030~0050 | 04 | 01.5 | 0045 | 0200 | ±0.05 |
![]() | EC-RP4L | Manuals | CAD | Mini Rod | 34 | 02 | 030~0050 | 08 | 02.5 | 0090 | 0100 | ±0.05 |
![]() | EC-GS4H | Manuals | CAD | Mini Rod w/ Side-mounted motor (Single Guide) | 55 | 06 | 030~0050 | 02.5 | 01.0 | 0030 | 0300 | ±0.05 |
![]() | EC-GS4M | Manuals | CAD | Mini Rod w/ Side-mounted motor (Single Guide) | 55 | 04 | 030~0050 | 04 | 01.5 | 0045 | 0200 | ±0.05 |
![]() | EC-GS4L | Manuals | CAD | Mini Rod w/ Side-mounted motor (Single Guide) | 55 | 02 | 030~0050 | 08 | 02.5 | 0090 | 0100 | ±0.05 |
![]() | EC-GD4H | Manuals | CAD | Mini Rod w/ Side-mounted motor (Double Guide) | 76 | 06 | 030~0050 | 02.5 | 01.0 | 0030 | 0300 | ±0.05 |
![]() | EC-GD4M | Manuals | CAD | Mini Rod w/ Side-mounted motor (Double Guide) | 76 | 04 | 030~0050 | 04 | 01.5 | 0045 | 0200 | ±0.05 |
![]() | EC-GD4L | Manuals | CAD | Mini Rod w/ Side-mounted motor (Double Guide) | 76 | 02 | 030~0050 | 08 | 02.5 | 0090 | 0100 | ±0.05 |
![]() | EC-TC4H | Manuals | CAD | Mini Table w/ Side-mounted motor | 78 | 06 | 030~0050 | 02.5 | 01.0 | 0030 | 0300 | ±0.05 |
![]() | EC-TC4M | Manuals | CAD | Mini Table w/ Side-mounted motor | 78 | 04 | 030~0050 | 04 | 01.5 | 0045 | 0200 | ±0.05 |
![]() | EC-TC4L | Manuals | CAD | Mini Table w/ Side-mounted motor | 78 | 02 | 030~0050 | 08 | 02.5 | 0090 | 0100 | ±0.05 |
![]() | EC-TW4H | Manuals | CAD | Mini Table w/ Side-mounted motor | 78 | 06 | 030~0050 | 02.5 | 01.0 | 0030 | 0300 | ±0.05 |
![]() | EC-TW4M | Manuals | CAD | Mini Table w/ Side-mounted motor | 78 | 04 | 030~0050 | 04 | 01.5 | 0045 | 0200 | ±0.05 |
![]() | EC-TW4L | Manuals | CAD | Mini Table w/ Side-mounted motor | 78 | 02 | 030~0050 | 08 | 02.5 | 0090 | 0100 | ±0.05 |
![]() | EC-R6SW | Manuals | CAD | Rod Dust/ Splash-proof | 63 | 20 | 050~0300 | 06 | 01.5 | 0067 | 0800 | ±0.05 |
![]() | EC-R6HW | Manuals | CAD | Rod Dust/ Splash-proof | 63 | 12 | 050~0300 | 25 | 04.0 | 0112 | 0700 | ±0.05 |
![]() | EC-R6MW | Manuals | CAD | Rod Dust/ Splash-proof | 63 | 06 | 050~0300 | 40 | 10.0 | 0224 | 0450 | ±0.05 |
![]() | EC-R6LW | Manuals | CAD | Rod Dust/ Splash-proof | 63 | 03 | 050~0300 | 60 | 12.5 | 0449 | 0225 | ±0.05 |
![]() | EC-R7SW | Manuals | CAD | Rod Dust/ Splash-proof | 73 | 24 | 050~0300 | 20 | 03.0 | 0182 | 0860 | ±0.05 |
![]() | EC-R7HW | Manuals | CAD | Rod Dust/ Splash-proof | 73 | 16 | 050~0300 | 50 | 08.0 | 0273 | 0700 | ±0.05 |
![]() | EC-R7MW | Manuals | CAD | Rod Dust/ Splash-proof | 73 | 08 | 050~0300 | 60 | 18.0 | 0547 | 0350 | ±0.05 |
![]() | EC-R7LW | Manuals | CAD | Rod Dust/ Splash-proof | 73 | 04 | 050~0300 | 80 | 19.0 | 1094 | 0175 | ±0.05 |
![]() | EC-RR6SW | Manuals | CAD | Radial Cylinder Dust/ Splash-proof | 63 | 20 | 065~0315 | 06 | 01.5 | 0067 | 0800 | ±0.05 |
![]() | EC-RR6HW | Manuals | CAD | Radial Cylinder Dust/ Splash-proof | 63 | 12 | 065~0315 | 25 | 04.0 | 0112 | 0700 | ±0.05 |
![]() | EC-RR6MW | Manuals | CAD | Radial Cylinder Dust/ Splash-proof | 63 | 06 | 065~0315 | 40 | 10.0 | 0224 | 0450 | ±0.05 |
![]() | EC-RR6LW | Manuals | CAD | Radial Cylinder Dust/ Splash-proof | 63 | 03 | 065~0315 | 60 | 12.5 | 0449 | 0225 | ±0.05 |
![]() | EC-RR7SW | Manuals | CAD | Radial Cylinder Dust/ Splash-proof | 73 | 24 | 065~0315 | 20 | 03.0 | 0182 | 0860 | ±0.05 |
![]() | EC-RR7HW | Manuals | CAD | Radial Cylinder Dust/ Splash-proof | 73 | 16 | 065~0315 | 50 | 08.0 | 0273 | 0700 | ±0.05 |
![]() | EC-RR7MW | Manuals | CAD | Radial Cylinder Dust/ Splash-proof | 73 | 08 | 065~0315 | 60 | 18.0 | 0547 | 0350 | ±0.05 |
![]() | EC-RR7LW | Manuals | CAD | Radial Cylinder Dust/ Splash-proof | 73 | 04 | 065~0315 | 80 | 19.0 | 1094 | 0175 | ±0.05 |
EC Wire Cylinder Catalog CE0420-1A (2025OCT)
You want motorized equipment but they’re too big… Challenge Accepted!
– New motorized drive system that made tiny actuators even tinier.
– So small and lightweight that multiple axes can be installed together at a robot tip.
EC Wire Cylinder Flyer CE0422-1A (2025AUG)
Tiny Tech. Total Control. The new Wire Cylinder from IAI.
ELECYLINDER Ultra Large Slider Flyer CE0423-1A (2025MAY)
Need to lift a 120kg payload up to 2800mm vertically? No sweat! Say Hello to the EC Ultra-Large Slider and goodbye to backaches.
EC-RP4/GD4 100mm Stroke Mini Rod Flyer CE0428-1A (2025MAY)
Get a “100mm stroke” of genius added to the EC-RP4/GD4.
EC Compact Type CE0411-1A (2024AUG)
The most compact, fully integrated electric actuator on the market. It has a controller & servo motor/encoder built into the 59.5mm body!
ELECYLINDER® Rotary Type CE0271-3A (2024JUN)
Tired of jerky machines? The ELECYLINDER® is Smooooth. EC Rotary actuators stop smoothly without impact, thanks to adjustable deceleration.
EC-S2/RR2 20mm Width ELECYLINDER®
Need actuators that fit in tight spaces? These ECs can fit like canned sardines!
EC-S8 Brochure (CE0404-1A)
The new High Payload EC-S8 sliders have brute force but with finesse.
ELECYLINDER® Slider Type – Long stroke supported (CE0293-2.1A)
The new Long-stroke ELECYLINDER® Slides a 51kg Payload a Long Way – Up to 1,500mm! New Side-mounted motor Long-stroke Slider Types added.