IS(P)B-WXM / WXMW LARGE Single-Axis Robot CE0276-2A
Need to move a 400kg horizontal payload at 2500 mm/s? We can handle it! IS(P)B is including ISB and ISPB models.
Need to move a 400kg horizontal payload at 2500 mm/s? We can handle it! IS(P)B is including ISB and ISPB models.
The IFA belt driven actuator’s high speed capability combined with high acceleration allows for short cycle times.
IS(P)B, IS(P)DB, SSPA, ISA series – IAI’s single axis electric actuator series – A major revamp of the single-axis robot IS series with improvements all around – from precision, rigidity and payload capacity to speed and acceleration/deceleration.
Information on Dedicated Models of the most requested special specifications. You can now check for special specifications using this catalog.
New EC Belt Driven types with built-in Digital Speed Controller have been added to the EC series. New ISB Large types have been added ISB series.
The NSA is the very latest rotating nut type actuator with ultra-high speed and long stroke. Equipped with a battery-less absolute encoder.
Quickly setup ELECYLINDER in 5 minutes just by entering position, acceleration, and velocity data. Operate it with ON / OFF signals, like a solenoid valve.
High-speed type, High-payload type, High-accuracy type, Introducing IAI’s Direct Drive Motor series, DDA – Cleanroom type is also available.