West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Robo Cylinder Linear Electric Actuator Industrial Robotics

ROBO Cylinder Electric Gripper and Rotary Type Actuators

RCP2 Dustproof Splash Proof Linear Electric Actuator Industrial Robotics

Vertical Grippers: RCD, RCP2, RCP4 Gripper Series

RCP2W Waterproof Linear Electric Actuator Industrial Robotics

Vertical Gripper, Slider Type: RCD-GRSN, RCP2-GRSS, RCP4-GRSML/GRSLL/GRSWL
Vertical Gripper, Lever Type: RCP2-GRLS, RCP4-GRLM/GRLL/GRLW


RCP2 Electric Pulse Motor 2 Finger Gripper

RCP2W Waterproof Linear Electric Actuator Industrial Robotics

RCP2W Electric Linear Actuator Logo Industrial Robotics

2 Finger Electric Gripper RCP2-GRS(60mm) / RCP2-GRM(74mm)



RCP2 Pulse Motor 3 Finger Lever Type Electric Gripper

RCP2 Electric 3 Finger Gripper Industrial Automation

RCP2 Electric Actuator Logo Industrial Automation

3 Finger Electric Gripper RCP2-GR3LS(62mm) / RCP2-GR3LM(80mm)



RCP2 Pulse Motor 3 Finger Slide Type Electric Gripper

RCP2 Electric Slide Gripper Industrial Automation Robots

RCP2 Electric Actuator Logo Industrial Automation Robotics

3 Finger Electric Slide Gripper RCP2-GR3SS(52mm) / RCP2-GR3SM(80mm)



RCP2 Pulse Motor Rotary Type Electric Actuator

RCP2 Electric Rotary Actuator Industrial Automation Robots

RCP2 Electric Actuator Logo Industrial Automation Robotics

RCP2-RTB Vertical Rotary Type Electric Actuator / RCP2-RTC Flat Rotary Type Electric Actuator




200V Servo Motor Industrial Automation Robot

200V Servo Motor Electric Gripper

200V Servo Motor Gripper Industrial Automation Robotics

RCA Logo Servo Motor Gripper Industrial Automation Robots

RCA2-GR8 200V Servo Motor Gripper Actuator



200V Servo Motor Rotary Electric Actuator

200V Servo Motor Rotary Industrial Automation Robotics

RCS Logo Servo Motor Gripper Industrial Automation Robots

RCS2-RT6 200V Servo Motor Rotary Electric Actuator
RCS2-RT6R 200V Servo Motor Reversing Rotary Electric Actuator
RCS2-RT7R 200V Servo Motor Reversing Hollow Shaft Rotary Electric Actuator

Go to:
ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation






Also see...


RCP2CR-RT_webNEW ROBO Cylinder Rotary Type: RCP2CR-RT/RCP2W-RT
*Cleanroom Type and Dust-proof Type Now Available

Catalog #: CJ0223-1A-UST-1-0415 (2.8 MB)
Pages: 16
Cleanroom Type and Dust-proof/Splash-proof Type are now added to the lineup of the rotary type actuators.

Learn More         Download PDF




RCPCRGR_coverNEW RCP2CR-GR/RCP2W-GR Catalog
*Cleanroom Type and Dust-proof Type Now Available

Catalog #: CJ0218-1A-UST-1-0315 (2.5 MB)
Pages: 12
Cleanroom type and Dust-proof type are now added to the lineup of the two-fingered gripper RCP2-GRS/GRM and three-fingered gripper RCP2-GR3SS/GR3SM series

Learn More         Download PDF



0_DD_h1_eng_pdf_72Direct Drive Motor DD
Catalog #: CJ0199-2A-UST-1-0814 (1.9 MB)
Pages: 12
The Direct Drive Motor is a rotary actuator that directly drives a rotary table with a motor without using any speed reducing mechanism such as a belt or reduction gears. Eliminating the speed reducing mechanism explains why high speed and excellent response can be attained with such a compact frame.
Latest Additions—High Torque Type, Large Hollow Bore Type, High Resolution Type
1. High Speed, High Acceleration/Deceleration, High Payload
2. Index Absolute Type or Multi-rotation Absolute Type Can be Selected

Learn More         Download PDF





Shares
Share This