Slim and Lightweight Hollow Rotary
RCP6-RTFML Rotary
φ49 Large-diameter Hollow Shaft
Thin type with rotation part 47mm thickness, with unit weight of 2.1 kg
Wiring can be passed through the hollow section, reducing the design and assembly processes.

Can be combined with Cartesian Axis, Gripper or Wrist Unit
It can be used as a shaft for rotating grippers and Wrist Units. It can be combined with Cartesian 3-axis and Wrist Unit rotational 2-axis to enable movement with 6 axes of freedom.

Tables and jigs can be directly mounted on the rotating section. Brake option can also be selected. Horizontal use is also possible.

Cross roller bearings provide high rigidity and high load. Timing belt drive system produces no backlash.
Equipped with a Battery-less Absolute Encoder as Standard
No battery maintenance is required since there is no battery.
Homing operation is not required at startup or after emergency stop or malfunction.
This reduces your operation time, resulting in reduced production costs.
| Model Specification Items |

ROBO Cylinder® Pulse Press RCP6-RRA catalog
A pulse press is an actuator combining a stepper motor and load cell, capable of power control.
Special Specification Products
Information on Dedicated Models of the most requested special specifications. You can now check for special specifications using this catalog.
Rotary Chuck RCP6-RTCK
Slim and lightweight Rotary actuator with large-diameter hollow shaft, suitable for combined axes is available.
RCP6-GRST / RCP6S-GRST Long Stroke Gripper
The RCP6-GRST long stroke gripper with high grip force is ideal for grasping large workpieces. High rigidity long stroke has max open/close stroke of 260mm.
IK Series Multi-Axes Cartesian System
IK Series – ROBO Cylinder – Multi-Axes Cartesian Robot. New additions to the series: Z-axis Table Type and ZR Unit Type (Vertical + Rotation)
RCP6 ROBO Cylinder – New Cleanroom, Dust/ Splash-proof Series Added
RCP6 IAI America’s next-generation ROBO Cylinder® equipped with Battery-less Absolute Encoders.
Thin Grippers RCP6-GRT7
RCP6-GRT7 Thin Gripper’s flat design. Gripper overhang amount improved greatly due to rigid integrated body frame guide.
Please Follow Us on Your Networks