High-Payload &
Long-Arm
SCARA Robot IXA Series
Please Click Here to go to the full catalog download page.
(Some phones/tablets might not properly display the PDF on this webpage.)
(Some phones/tablets might not properly display the PDF on this webpage.)
☝
Please use scroll bar to see more pages.
Please use scroll bar to see more pages.
(* Some phones/tablets might not properly display the PDF on this webpage. Please use a download link above if you would like to have the full-page PDF.)
News for IXA Series
IXA SCARA Robot – Dust-Proof / Splash-Proof type
IAI High-speed SCARA Robot – IXA series now has IP65 Dust-proof and Splash-proof specification models
IXA-4NSC Cleanroom SCARA Robot Catalog
A new, high-speed cleanroom SCARA for assembling and handling applications in a clean environment.
IXA SCARA Robot – Cleanroom Specification
High-speed – ISO Class 3 Compliant, Max. Arm Length, First Arm:350mm, 2nd Arm:250, Max. Vertical stroke:330, Max. Payload: 10kg
Please Add Us to Your Networks