IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| SCARA Robot | Standard | High Payload & Long Stroke type: Applicable controller: | IXA High Payload & Long Stroke SCARA Robot Catalog | IXA High Payload & Long Stroke SCARA Robot Catalog Introducing the New High Payload IXA Series SCARA Robot. * Maximum Payload 50kg * Arm Length 1,200mm * Verticle Stroke 400mm * Standard Cycle Time 0.61 seconds * Collision Detection function * Battery-less Absolute Encoder as standard Learn More SCARA Robot Lineup Page | 1A | CE0287-1A (2021OCT) IXA Series Lineup ![]() IXALineupChart (2022NOV) | 24 | 2021-10 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]
IXA High Payload & Long Stroke SCARA Robot Catalog