IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
---|---|---|---|---|---|---|---|---|
Single-Axis Actuator | Standard | ![]() | Click to a specific catalog section: P000-040: ISA/ISPA Single-Axis (16.7MB) P041-066: ICSA/ICSPA Cartesian (4.2MB) P067-144: ICSA2/ICSPA2 Two-Axes Cartesian Model Specs (22.2MB) P145-240: ICSA3/ICSPA3 Three-Axes Cartesian Model Specs (11.4MB) P241-245: ISA/ISPA Technical Reference (2.0MB) The ISPA is a high-precision positioning system comprised of a base, linear guides, ball screw and AC Servo motor. It achieves high rigidity through a smaller size and a Base-Integrated Guide Structure. | 4A | CJ0063-4A-UST-1-0213 | 41 | 2013-02 | |
Cartesian Multi-axis | Standard | Additional Models (2023OCT) : | ![]() * Additional Model Spec-sheets PDF - 49 pages (2023OCT) ![]() | ICSB/ICSPB Cartesian Catalog ICS(P)B Cartesian configuration type with battery-less absolute encoder equipped as standard. - Home return and home sensor not necessary. - Removal of current work-pieces is not necessary even in emergency stop. From 2-axis to 6-axis specifications and small to large models. Learn More Additional Model Spec-sheets PDF - 49 pages (2023OCT) New 24 Models added to ICSB/ICSPB Cartesian Robot Series 4 Models for ICSB2/ICSPB2, X-Y, 2-Axis Configuration 8 Models for ICSB3/ICSPB3, X-Y-Z, 3-Axis Configuration 4 Models for ICSB4/ICSPB4, X-Y-X-Y, 4-Axis Configuration 8 Models for ICSB6/ICSPB6, X-Y-Z- X-Y-Z, 6-Axis Configuration * ICSA and ICSPA models are replaced with ICSB and ICSPB models by this "Additional Model Spec-sheets PDF - 49 pages (2023OCT)". (230705-06) | 1A 1A | CE0247-1A (0417) and ICS(P)B_1st24NewModels2023 (2023OCT) | 370 49 | 2023-10 (2017-04) |
Cartesian Multi-axis | Standard | * The above original part numbers for ICSPA series are changed due to the discontinuation of original encoder of NS actuator that was used as the component axis. * Notice for new part numbers and controllers (2019) | *The following catalog is showing ICSPA series with old part numbers.![]() | Please check latest cartesian robots lineup * The original part numbers for ICSPA series are changed due to the discontinuation of original encoder of NS actuator that was used as the component axis. * Notice for new part numbers and controllers (2019) * The following catalog is showing ICSPA series with old part numbers. NS-ISA / LSA-ISA Multi-Slider Type Cartesian System Catalog Multi-slider Type Cartesian robots both in the NS and LSA Linear Servo. Available in 2 to 6 axes, the high performance actuators will enable operations requiring long stroke and high acceleration / deceleration. | 2A | CJ0019-2A-UST-4-0310 | 72 | 2010-03 |