IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
---|---|---|---|---|---|---|---|---|
Controller | Built-in Controller: RCP6S Option Units: Unit-linkage type Position controller: Unit-linkage type Program controller: Unit-linkage type units for ELECYLINDER: Unit-linkage type Program controller (for CRS 6-axis Cartesian Robot): Position Controllers for RCP6/ RCP5/ RCP4 (PowerCON Type)/ RCP3/ RCP2: Position Controllers for Pulse Press: Position Controller for RoboCylinder: Position Controller for RCA/ RCA2: Position Controller for RCD: Position Controller for RoboCylinder: Position Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Servo Press dedicated controller (SCON-CB/CGB-☐WAI F ): Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Program Controller for RCP6/ RCP5/ RCP4/ RCP3/ RCP2/ Wrist Unit WU: Program Controller for SCARA robot IXP: Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ RCS4/ RCS3/ RCS2 series: Program Controller for SCARA robot IXA: Program Controller for SCARA robot IX: 24VDC Power supply: Touch Panel Teaching Pendant (Universal for Position/ Program controller): Teaching Software (Windows7/10) for Position Controller: Teaching Software (Windows7/10) for Program Controller: A New Model added to 2023 General Controller Catalog: SCON2 *Please download the PDF from the link on the right. | ![]() * SCON2 is added in 2023 General Catalog: SCON2 + SU ![]() *SCON2 model is not in 2022 Controller Catalog. Please download the PDF from the above link. | General Catalog 2022 Controller Reference * This is the volume 8 (volume for controller) of 2022 IAI General Catalog. Notice of New Additional Set Model Numbers for PC Software IA-101 * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL Additional Model 1: IA-101-X-USBMW-JS (Standard spec.) Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4) - - - SCON2/SU Position Controller Catalog New controller with safety monitoring function for safe control of single axis actuators. *SCON2 model is not in 2022 Controller Catalog. Please download the PDF from the above link. | 1.2A | Genaral-Catalog-2022-Controller-CE9002-1.2A (2024AUG) | 394 | 2024-08 (2024-03) |
|
ROBO Cylinder® | Standard Cleanroom | Slider Type: Wide Slider Type: Rod Type: Radial Cylinder: Wide Radial Cylinder: Table Type: Cleanroom Slider Type: Cleanroom Wide Slider Type: | ![]() | RCS4 / RCS4CR ROBO Cylinder® Catalog * Off-board Tuning information added * Servo type Robo Cylinder with Battery-less Absolute Encoder as Standard * Home return not required and Battery replacement not required * An abundant lineup of 54 models * High-precision (positioning repeatability) option is available up to ±5µm for SA/WSA type. Learn More RCS4 series Off Board Tuning Information | 1.6A | CE0255-1.6A (2020NOV) | 202 | 2020-11 |
ROBO Cylinder® | Standard Cleanroom | ![]() | AC Servo ROBO Cylinder® with Battery-less Absolute Encoder Catalog Battery-less Absolute Type Added to 24V and 200V Servo Actuator Models RCA, RCS2, RCS3. Controllers ACON-CB, DCON-CB, SCON-CB are equipped with a feature to detect motor overload and generates an alarm. | 1A | CE0235-1A (3/2016) | 88 | 2016-06 | |
ROBO Cylinder® | Standard Dust-proof Splash-proof Cleanroom | Slider Type: Wide Slider Type: Rod Type: Radial Cylinder: Wide Radial Cylinder: Table Type: Cleanroom Slider Type: Cleanroom Wide Slider Type: Dust/Splash-proof Rod Type: Dust/Splash-proof Radial Cylinder: Dust/Splash-proof Wide Radial Cylinder: | ![]() | RCP6 / RCP6S Next Generation ROBO Cylinder® Catalog Select the Product That Best Suits Your Needs from an Abundant Lineup of 156 Models. - New Controller Series Added - New Cleanroom Specification Series Added - New Dust/Splash-proof Specification Series Added - Battery-less Absolute Encoder as Standard. - Improved Positioning Repeatability. - PowerCON® Compatible - Built-in Controller Type Is Available for All Models. * High-precision (positioning repeatability) option is available up to ±5µm for SA/WSA type. Learn More Note for dimension change * Note for dimension change of RCP6 Motor Side-Mounted (motor folded) specification. Note for cable connector cover change * Applicable Product: RCP6 and RCP5 Cable Part Number: CB-CAN-MPA▢▢▢, CB-CAN-MPA▢▢▢-RB, CB-ADPC-MPA▢▢▢, CB-ADPC-MPA▢▢▢-RB, CB-PCS2-MPA▢▢▢, CB-CA-AJ002 | 3A | CE0238-3.1A (2023AUG) | 288 | 2023-08 |
ROBO Cylinder® | Standard Cleanroom | Body Width: 110mm Type: Belt Driven Type: The following sizes are also available in our RCP6 series. Please see the RCP6 series catalog. Notice for Discontinuation of PCON-CA/CFA - October 2021 | ![]() | RCP5 with Battery-less Absolute Encoder as Standard Equipment Catalog New Additions to the Series: Side-mounted Motor and Belt Types. Learn More | 7A | CE0215-7.1A (2023AUG) | 74 (92) | 2023-08 (2016-01) |
ROBO Cylinder® | Standard Cleanroom | RCP4-SA3C | RCP4-RA3C | RCP4-SA3R | RCP4-RA3R | RCP4CR-SA3C Applicable controllers: MSEP-C | MSEP-LC | PCON-CA | MSEL-PC | MSEL-PG Notice for Discontinuation of PCON-CA/CFA - October 2021 | ![]() | RCP4-SA3/RA3, RCP4CR-SA3 New Additions Catalog SA3/RA3 Type with 32mm Actuator Width Now Has a Side-mounted Motor Type. - RCP4-SA3R - Side-mounted Motor, Slider Type - RCP4-RA3R - Side-mounted Motor, Radial Cylinder Rod Type Learn More | 3A | CE0220-3A (1215) | 16 | 2015-12 |
ROBO Cylinder® Mini | Dust-proof Splash-proof Cleanroom | ![]() | Mini ROBO Cylinder® Cleanroom / Dust / Splash-Proof Catalog Cleanroom, dust-proof and splash-proof models have been added to 5 types, with 3 sizes of each type, for a total of 15 models. Models are available with the same shape as a typical air cylinder. This ROBO Cylinder can be used in applications where limited space previously required air cylinders. Learn More Additional Information: Release of the optional compact connector for the compact models of RCA2 and change of the cable for RCM-P6AC (2019-03-28) NOTE: Please check our latest "General controller reference catalog PDF" and/or contact us to confirm current controller lineup. (Micro, Compact, Mini, Small Size) | 1A | CE0253-1A (0917) | 40 | 2017-09 | |
ROBO Cylinder® | Standard Cleanroom | Additional Models: Notice for Discontinuation of PCON-CA/CFA - October 2021 | ![]() Additional Models: ![]() | RCP4 High Speed/Power Series Catalog PowerCON Brings 150% the Output, 1.5 Times the Speed and Double the Payload Achievable with Standard Controllers The side-mounted motor specification and cleanroom specification (class 10) have been added to the power controller RCP4 series. Additional Models: (Updated: 2023-08) RCP4 Smaller models (Width: 32mm) | 4A | CJ0182-4A-UST-1.2A (2023AUG) | 43 (52) | 2023-08 (2013-01) |
ROBO Cylinder® | Standard Dust-proof Cleanroom | ERC3-SA | ERC3-RA | ERC3CR-SA | ERC3D-SA | ![]() | ERC3 Series Built-in Controller Catalog Transform your factory with the efficiency-improving, space-saving ERC3 ROBO Cylinder®. - Saves space with a built-in controller - Supports wide-ranging operations with longer strokes - Payloads and speeds have been increased by 1.5 times - Most affordable in our ROBO Cylinder® series! | 4A | CJ0184-4A-UST-2.1A (2023AUG) | 52 (56) | 2023-08 (2014-02) |
ROBO Cylinder® | Standard Cleanroom | ![]() | RCS3(P)-SA8/SS8 RCS3(P)CR-SA8/SS8 Catalog 1.8 times the maximum speed, 1.3 times the payload. Enjoy significantly higher traveling performance and positioning repeatability. Side-Mounted Motor Type has been added to the lineup. Note for Discontinuation and Replacement models * Note for discontinuation of Incremental encoder, Absolute encoder type (RCS2-RA5, RCS2-RGD5, RCS2-RGS5, RCS2-SA7, RCS2-SM, RCS2-SS, RCS2-SS7, RCS2-SS8, RCS2CR-SA7, RCS2CR-SM, RCS2CR-SS, RCS2CR-SS7, RCS2CR-SS8, RCS3-SA8, RCS3-SS8, RCS3CR-SA8, RCS3CR-SS8, RCS3P-SA8, RCS3P-SS8, RCS3PCR-SA8, RCS3PCR-SS8) Available Encoder Now: Battery-less Absolute Encoder * Note: Now Battery-less Absolute Encoder type is added to RCS3P-SA8C, -SA8R, -SS8C, -SS8R, RCS3PCR-SA8C, -SS8C | 2A | CJ0165-2A-UST-1-0111 | 20 | 2011-01 | |
ROBO Cylinder® | Standard Cleanroom | ![]() | High-Speed Slider Type SA5/SA6 Lead 20mm Flyer High-Speed Specification ROBO Cylinder Slider Type SA5/SA6. New 20mm lead has been added to the lineup. | 1A | CJ0175-1A-UST-1-0111 | 2 | 2011-01 | |
Single-Axis Actuator | Standard Dust-proof Cleanroom | A complete set of two ISB Series PDFs in a zip file. ISB/SSPA Single-Axis Robot Series Catalog High Precision Type: High Rigidity Type: Simple Dustproof Type: Cleanroom High Precision Type: Cleanroom Small High Rigidity Type: Cleanroom Standard Type: Cleanroom Electric Static Protection Type: IS(P)B-WXM Large Single-Axis Robot Series Catalog Wide Type: Wide Mid-support Type: | ![]() | Download this complete set of two ISB Series PDFs in a zip file. See below for details. ISB/SSPA Single-Axis Robot Series Catalog #CE0172-2A-UST-2.5A (0618) A major revamp of the single-axis robot IS series with improvements all around; from preciseness, rigidity and payload capacity to speed and acceleration/deceleration. * High-precision type is available and positioning repeatability is up to ±3µm. IS(P)B-WXM LARGE Single-Axis Robot Series Catalog #CE0276-1A (2020SEP) Large single-axis types with a 400kg horizontal payload are available now! - Maximum stroke 3000 mm. - Maximum speed 2500 mm/s. - Maximum acceleration/deceleration 1.2G. - Maximum payload capacity: Horizontal 400kg , Vertical 70kg. | CE0172-2A-UST-2.5A (0618) CE0276-1A (2020SEP) | 2020-10 | ||
Single-Axis Actuator | Dust-proof Cleanroom | ![]() | ISDA/ ISPDA ISDACR/ ISPDACR Dust-Proof / Cleanroom Actuators Catalog The dust-proof type and cleanroom type both adopt a protective structure made of a stainless steel. You can set a maximum acceleration / deceleration of up to 1 G. | 2A | ISDA_CJ0085-2-UST-2A | 20 | 2008-06 | |
Cartesian 6-Axis Robot | Standard | ![]() | CRS Cartesian Type 6-Axis Robot Robot with 6 degrees of freedom combining 3 cartesian and 3 rotational axes. Operations with a high degree of freedom are possible including rotation and turning. • Many variations and combinations are available. • An optimal stroke size can be selected for each of X, Y and Z axes. • Battery-less absolute encoders are equipped standard. Learn More | 1A | CE0274-1A (2020AUG) | 68 | 2020-08 |