Cosmetics & Chemicals
Mini Rod Series EC-GD4 (Stroke: 100mm) adopted for Bar Soap Dispensing Process – ELECYLINDER®️
Application Example: Bar Soap Dispensing Process – A Mini Rod Series is adopted – New Models with 100mm stroke – EC-GD4 (with guide) and EC-RP4
Application Example – Air Cylinder was upgraded to ELECYLINDER – Shampoo Pack Defective Product Sorting Process
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Application Example Animation: EC Compact Type in Catalog CE0411-1A – Cover part printing process line
Application Example Cover part printing process line for IAI EC Compact Type Electric Cylinders – 3 new types added – CRP3(Rod type), CTC (Table type), CGD (Rod with guide type)
EC-07. Hand cream filling equipment – Synchronized speed control required – EC Slider
The speed can be set in increments of 0.01 mm/s, allowing the conveyor speed to follow the operation. Reduces conveyor downtime.
EC-08. Cosmetic conveyor sorting equipment – No degradation of speed due to aging
Since there is no degradation of speed due to aging, the allocation can be performed as set for a long period of time.
09. Pick and place medical bottles – IXA SCARA
The IXA cleanroom specification is ISO Class 3 compliant, making it ideal for operation in clean environments. Preliminary verification on a PC is possible by using simulation software.
10. Shampoo bottle filling equipment
The speed can be changed during movement, allowing the nozzle tip to move in accordance with the rate of rise of the liquid surface. By adjusting acceleration and deceleration, shampoo foaming can be prevented.
11. Pick and place Sloped Work – Vial bottles, oblique stocker
By combining Cartesian axes and wrist units, the cost can be reduced compared to Vertical articulated robots. In addition, the size of the safety fence can be reduced.
12. Barcode reading of specimen samples – Cleanroom Type Electric Actuators are adopted
The system is ISO class 2.5 equivalent, making it ideal for operation in clean environments. The wide lineup of products allows for a combination of axes with cleanroom specifications.
Application Example: EC – Hand cream dispensing device
System Overview : Improvement Overview : Device for filling containers on a conveyor belt with hand cream.An ELECYLINDER is employed to synchronize the dispensing device and the conveyor belt.Reduced labor cost of $10,560 per year thanks to shorter cycle...
EC – Transfer System for Boxing Cosmetic Bottle
Mechanism for pushing boxes onto the next conveyor connected perpendicularly to the current conveyor An air cylinder was used to transfer packages containing cosmetic bottles between conveyors (connect-ed perpendicularly). However, sometimes the packages fell down due...
EC – Deburring Device for Plastic Molding Products
A device to perform deburring of inside of lipstick caps. In the past, an air cylinder was used to load parts from the conveyor to the deburring machine and put them back on the conveyor after processing. However, it was not possible to shorten the cycle time because...