ELECYLINDER® Rotary Type CE0271-3A (2024JUN)
Tired of jerky machines? The ELECYLINDER® is Smooooth. EC Rotary actuators stop smoothly without impact, thanks to adjustable deceleration.
Tired of jerky machines? The ELECYLINDER® is Smooooth. EC Rotary actuators stop smoothly without impact, thanks to adjustable deceleration.
Rotary Actuator, 2-point positioning, Built-in controller, Smooth stopping without impact, Can be bolted from the top. Wireless teaching op.
Slim and lightweight Rotary actuator with large-diameter hollow shaft, suitable for combined axes is available.
Slim and lightweight Rotary with large-diameter hollow shaft of φ49, suitable for combined axes is available.
High-speed type, High-payload type, High-accuracy type, Introducing IAI’s Direct Drive Motor series, DDA – Cleanroom type is also available.
High-speed, High-payload, High-accuracy, Introducing IAI’s Direct Drive Motor series, DDA
CRPSCR-RT, RCP2W-RT, Cleanroom Type and Dust-proof Type Now Available 2015-May
RCP2CR-RTB (330-degree rotation), Cleanroom ROBO Cylinder, Rotary Electric Actuator, Medium Vertical Type, Body Width 50mm, 24V Pulse Motor
RCP2CR-RTCSL (Multiple rotation type), Cleanroom ROBO Cylinder, Rotary Electric Actuator, Small Flat Type, Body Width 72mm, 24V Pulse Motor
RCP2CR-RTCS (330-degree rotation), Cleanroom ROBO Cylinder, Rotary Electric Actuator, Small Flat Type, Body Width 72mm, 24V Pulse Motor
RCP2CR-RTBSL (Multiple rotation), Cleanroom ROBO Cylinder, Rotary Electric Actuator, Small Vertical Type, Body Width 45mm, 24V Pulse Motor
RCP2CR-RTBS (330-degree rotation), Cleanroom ROBO Cylinder, Rotary Electric Actuator, Small Vertical Type, Body Width 45mm, 24V Pulse Motor
Several rotary actuator sizes are available. The output axis of the horizontal type has a hollow structure so wires from installed devices can pass through.