Factory airless.
Environmentally friendly.
ROBO Pump®

Compact and Easy
Maximize your workspace with this ultra-compact vacuum pump. Despite its small size, it has an integrated solenoid valve and pressure sensor, perfect for efficiently handling lightweight objects.

No Piping Necessary
Forget complex setups with messy air lines or bulky compressors. Simply connect ROBO pump to the cable and power and you're ready to go. Add the optional wireless feature for remote communication with a teaching tool.

Monitor and Control with Ease
The built-in display shows real-time pressure and any alarm conditions. Intuitive four-way switches with a center push button allow for quick adjustments to threshold values and other parameters.

Power & Communication Cable length
1 | 1m |
to | to |
10 | 10m |
(Note) When using the interface box, 9m is the maximum available.
Power · I/O Cable length
0 | No Cable. Terminal block connector is included when "ACR" is not selected * |
1 to 9 | 1m to 9m standard cable included |
S1 to S9 | 1m to 9m 4-way connector cable included |
* When selecting RCON-EC connection specification (ACR), select "0". Power · I/O connector is not included.
(S): 4-way connector cable
(Note) Make sure that the total length along with the actuator cable is 10m or less.
Options
Blank | NPN specification (Connected via I/F box) No option |
ACR | RCON-EC connection specification *1 |
PN | PNP specification (Connected via I/F box) *1 |
WL | Wireless communication specification (Connected via I/F box) *2 |
*1 "PN" cannot be selected when "ACR" is selected. (I/O for "ACR" option is NPN only)
*2 "WL" cannot be selected when "ACR" is selected. (When using wireless communication, an interface box and cable must be purchased separately.)
Power & Communication Cable
Cable code | Cable length |
1 to 3 | 1 to 3m |
4 to 5 | 4 to 5m |
6 to 10 | 6 to 10m |
(Note) Robot cable.
Power・I/O Cable
Standard connector cable | ||
Cable code | Cable length | User Wiring Type Flying leads CB-EC-PWBIO□□□-RB enclosed |
0 | No Cable | * The only accessory provided is the terminal block. |
1 to 3 | 1 to 3m | ✓ |
4 to 5 | 4 to 5m | ✓ |
6 to 9 | 6 to 9m | ✓ |
4-way connector cable | ||
Cable code | Cable length | User Wiring Type Flying leads CB-EC-PWBIO□□□-RB enclosed |
S1 to S3 | 1 to 3m | ✓ |
S4 to S5 | 4 to 5m | ✓ |
S6 to S9 | 6 to 9m | ✓ |
(Note) Robot cable.
Options
Name | Option code |
RCON-EC connection specification | ACR |
PNP specification | PN |
Wireless communication specification | WL |
Brackets (sold separately)
Name | Model |
Side Attachment Bracket | RP-BKT-VPM |
Cable Support Bracket | RP-FST-VPM |
* For the external dimensions and mounting methods, refer to the instruction manuals.
Specification | |
Item | Contents |
Withdrawal Method | Vent to atmosphere |
Pump Type | Diaphragm Pump System |
Power supply voltage | 24VDC±10% |
Power supply current | Rated 0.8A maximum 1.3A |
Vacuum pressure | -50kPa or less |
Generated flow volume | 1.8L/min or more |
Air suction fitting size | For Φ 4x2.5mm tube |
Installation orientation | Horizontal |
Ambient operating temperature | 0 to 40°C |
Ambient operating humidity | 85% RH or less (no condensation) |
Allowable Duty Cycle | 100% Duty cycle operation available * Duty (%) =Vacuum Time / (Vacuum Time + Stop Time) |
Protection rating | IP20 |
Mass | 320g |
Reference for Loadable Workpiece Mass | ||
Suction Cup Diameter (mm) | Top suction payload (kgf) (Safety Margin 4) |
Side suction payload (kgf) (Safety Margin 8) |
1 | 0.001 | 0.0005 |
3 | 0.009 | 0.0045 |
6 | 0.036 | 0.018 |
10 | 0.1 | 0.05 |
15 | 0.225 | 0.113 |
20 | 0.401 | 0.2 |
(Pressure -50kPa, Nitrile Rubber Pad)
New ROBO Cylinder® RCP6 Series and More – IAI Actuator News
April 2016 IAI has added new additions to our family of ROBO Cylinder®, PowerCON SCARA, Tabletop TTA robot, and more. We have sneak-peek videos from our booth at the International Robot Exhibition at Tokyo, Japan. ROBO Cylinder® RCP6 Series A wide variety of product...
International Robot Exhibition in Tokyo, Japan – 2015
International Robot Exhibition in Tokyo, Japan – 2015 – Get a video peek at 16 new electric actuators. – A variety of product demos
XSEL-J/K Controller Discontinuation Notice and Precautions for Replacement
Discontinuation Notice of XSEL-J/K Controllers. Precautions for Replacement from XSEL-J/K to XSEL-P, from XSEL-J/K to SSEL-CS.
See IAI’s Intelligent Actuators in Person – IAI Actuator News
October 2015 Join us at Booth 905 on October 27-29 with complimentary registration to The Assembly Show at the Donald E. Stephens Convention Center. Use our discount code IAItas15vip when registering online and experience a resource-rich expo floor with live...
New ROBO Cylinder Additions – IAI Actuator News
September 2015 IAI has been busy working on new additions to our ROBO Cylinder®, Direct Drive motor, and motion controller lines. Here are some sneak-peeks of what's on the horizon. RCP5CR Cleanroom type Class 10 cleanroom types have been added to three RCP5 models...
9-Year-Old Youngster Programs ROBO Cylinder – IAI Actuator News
August 2015 https://youtu.be/O0QkCjvMwi4 Douglas demonstrates how he programmed the ROBO Cylinder. Tutorial Video of MODBUS Serial Communication This is a short tutorial video to assist you to understand IAI's MODBUS Serial Communication. Start with very simple...
New Actuator Sizing Tool – IAI Actuator News
April 2015 New Actuator Sizing Tool IAI ROBO Cylinders® and single-axis robots are both high-precision electric actuators equipped with a ball screw, linear guide, and an AC servo motor. However, ROBO Cylinder®’s emphasis on miniaturization and handling of light loads...
Notice of Production Discontinuation RCP2, RCS, ECON, and P-Driver
We have made the difficult decision to discontinue these ROBO Cylinder controller models (RCP2, RCS, ECON, and P-Driver). We will accept orders of these controllers received on or before May 20, 2014. Please be assured that we plan to continue maintaining and...
Patent Lawsuit Against IAI Dismissed
Following the dismissal by the Osaka District Court (court of first instance), the Intellectual Property High Court today also rendered a judgment that thoroughly rejected the claims made by Yamaha Motor Co., Ltd. (2500 Shingai, Iwata City, Shizuoka Prefecture)...