West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

ROBO Cylinder® Sizing and Selection Tool

RC-logoUse the electric actuator sizing and selection tool to quickly find your ideal ROBO Cylinders. You can view or download any model's specs, manuals, and CAD files.
- Please select from the pull-down menus to quickly target your desired specs.
- To cancel a selection already made under a pull-down menu, just click on it.
- If the table below is too wide for your screen, you may scroll it sideways.

++ Use this as a guide only. Please consult with a specialist near you before making a final selection. ++

Click Here if you need to reset the table to list entire ROBO Cylinder Line.

Model

Image

Detailed Specs *1

Product Manual

CAD Link

Environment

Type

Encoder *2

Lead (mm)

Stroke (mm)

Max H Load (kg)

Max V Load (kg)

Max Speed (mm/ sec) *1

Repeat-ability (mm)

Rated Thrust (N)

Max Push Force (N)

Max Grip Force (N)

Max Torque (N*m)

Allowable Moment Inertia (kg*m²)

Max Rotation (degrees)

Max Accel-eration (G)

RCP3-SA2ACSpecsManualsCADNormalMini SliderI01.0~04.0025~0100001.0—0200±0.05———————
RCP3-SA2BCSpecsManualsCADNormalMini SliderI02.0~06.0025~0150001.0—0300±0.05———————
RCP3-SA2ARSpecsManualsCADNormalMini SliderI01.0~04.0025~0100001.0—0200±0.05———————
RCP3-SA2BRSpecsManualsCADNormalMini SliderI02.0~06.0025~0150001.0—0300±0.05———————
RCA2-SA2ACSpecsManualsCADNormalMini SliderI01.0~04.0025~0100002.0001.00200±0.02021.4~085.5——————
RCA2-SA2ARSpecsManualsCADNormalMini SliderI01.0~04.0025~0100002.0001.00180±0.02021.4~085.5——————
RCP3-RA2ACSpecsManualsCADNormalMini RodI01.0~04.0025~0100004.0001.20200±0.02—See page A-81—————
RCP3-RA2BCSpecsManualsCADNormalMini RodI01.0~06.0025~0150008.0002.50300±0.02—See page A-81—————
RCP3-RA2ARSpecsManualsCADNormalMini RodI01.0~04.0025~0100002.0001.20200±0.02—See page A-81—————
RCP3-RA2BRSpecsManualsCADNormalMini RodI01.0~06.0025~0150008.0002.50300±0.02—See page A-81—————
RCA2-RA2ACSpecsManualsCADNormalMini RodI01.0~04.0025~0100002.0001.00200±0.02021.4~085.5——————
RCA2-RA2ARSpecsManualsCADNormalMini RodI01.0~04.0025~0100002.0001.00200±0.02021.4~085.5——————
RCA2-RN3NASpecsManualsCADNormalMini RodI01.0~04.0030~0050003.0001.00200±0.02025.1~170.9——————
RCA2-RN4NASpecsManualsCADNormalMini RodI02.0~06.0030~0050006.0000.50300±0.02019.9~101.5——————
RCA2-RP3NASpecsManualsCADNormalMini RodI01.0~04.0030~0050003.0001.00200±0.02025.1~179.9——————
RCA2-RP4NASpecsManualsCADNormalMini RodI02.0~06.0030~0050006.0001.50270±0.02019.9~101.5——————
RCA2-GS3NASpecsManualsCADNormalMini Rod Single GuideI01.0~04.0030~0050003.0001.00200±0.02000.1~001.0——————
RCA2-GS4NASpecsManualsCADNormalMini Rod Single GuideI02.0~06.0030~0050006.0001.50270±0.02019.9~101.5——————
RCA2-GD3NASpecsManualsCADNormalMini Rod Double GuideI01.0~04.0030~0050003.0001.00200±0.02025.1~170.9——————
RCA2-GD4NASpecsManualsCADNormalMini Rod Double GuideI02.0~06.0030~0050006.0001.50270±0.02019.9~101.5——————
RCA2-SD3NASpecsManualsCADNormalMini Rod Double Guide Slide UnitI01.0~04.0025~0050003.0001.00200±0.02025.1~170.9——————
RCA2-SD4NASpecsManualsCADNormalMini Rod Double Guide Slide UnitI02.0~06.0025~0075006.0001.50240±0.02019.9~101.5——————
RCS2-RN5NSpecsManualsCADNormalMini RodI02.5~10.0050~0075020.0006.00380±0.02089.0~356.0——————
RCS2-RP5NSpecsManualsCADNormalMini RodI02.5~10.0050~0075020.0006.00380±0.02089.0~356.0——————
RCS2-GS5NSpecsManualsCADNormalMini Rod Single GuideI02.5~10.0050~0075020.0006.00380±0.02089.0~356.0——————
RCS2-GD5NSpecsManualsCADNormalMini Rod Double GuideI02.5~10.0050~0075020.0006.00380±0.02089.0~356.0——————
RCS2-SD5NSpecsManualsCADNormalMini Rod Double Guide Slide UnitI02.5~10.0050~0075020.0006.00380±0.02089.0~356.0——————
RCP3-TA3CSpecsManualsCADNormalMini TableI02.0~06.0020~0100002.0001.00300±0.02015.0~045.0——————
RCP3-TA4CSpecsManualsCADNormalMini TableI02.0~06.0020~0100003.0001.50300±0.02025.0~075.0——————
RCP3-TA3RSpecsManualsCADNormalMini TableI02.0~06.0020~0100002.0001.00300±0.02015.0~045.0——————
RCP3-TA4RSpecsManualsCADNormalMini TableI02.0~06.0020~0100003.0001.50300±0.02025.0~075.0——————
RCA2-TCA3NASpecsManualsCADNormalMini TableI01.0~04.0030~0050003.0001.00200±0.02025.1~170.9——————
RCA2-TCA4NASpecsManualsCADNormalMini TableI02.0~06.0030~0050006.0001.50300±0.02019.9~101.5——————
RCA2-TWA3NASpecsManualsCADNormalMini Table WideI01.0~04.0030~0050003.0001.00200±0.02025.1~170.9——————
RCA2-TWA4NASpecsManualsCADNormalMini Table WideI02.0~06.0030~0050006.0001.50300±0.02019.9~101.5——————
RCA2-TFA3NASpecsManualsCADNormalMini Table FlatI01.0~04.0030~0050003.0001.00200±0.02025.1~170.9——————
RCA2-TFA4NASpecsManualsCADNormalMini Table FlatI02.0~06.0030~0050006.0001.50300±0.02019.9~101.5——————
RCA2-TA4CSpecsManualsCADNormalMini TableI02.0~06.0020~0100003.0001.50300±0.02028.0~085.0——————
RCS2-TCA5NSpecsManualsCADNormalMini Table CompactI02.5~10.0050~0075020.0006.00380±0.02089.0~356.0——————
RCS2-TWA5NSpecsManualsCADNormalMini Table WideI02.5~10.0050~0075020.0006.00380±0.02089.0~356.0——————
RCS2-TFA5NSpecsManualsCADNormalMini Table FlatI02.5~10.0050~0075020.0006.00380±0.02089.0~356.0——————
RCP2-GRSSSpecsManualsCADNormalGripper 2-Finger Mini SliderI—008——0078±0.01——014.0————
RCP2-GRLSSpecsManualsCADNormalGripper 2-Finger Mini LeverI—180 degrees——0600±0.01 degrees——006.4————
RCP2-GRSSpecsManualsCADNormalGripper 2-Finger Mini SliderI—010——0033±0.01——021.0————

  (Note: New models might be only on their new catalogs.)

 


ROBO Cylinder® Electric Actuator vs. Single-Axis Robot


ROBO Cylinders® and single-axis robots are both high-precision electrical actuators equipped with a ball screw, linear guide, and and either a stepper or servo motor. However, ROBO Cylinder®'s emphasis on miniaturization and handling of light loads has made them significantly lower cost.

ROBO Cylinder® types include Slider, Rod, Table, Gripper, Rotary, Linear Servo, Cleanroom, and Dustproof/Splashproof.

Caution Notes *1,*2
*1. Speed
- For models equipped with a pulse motor (ERC3, ERC2, RCP4, RCP3 and RCP2), the maximum speed changes with the weight of the load being transported. When selecting an actuator, please click on its Specs link and refer to the "Speed vs. Payload" section.
- As the stroke becomes longer, the maximum speed decreases, due to hazardous RPMs.
- When calculating the time traveled, take into account the time taken to accelerate, decelerate, and settle, as opposed to only the time traveled at the specific speed. Please click on its Specs link for more information.

*2. Encoder Type (Incremental / Absolute / Battery-less Absolute)
I = Incremental encoder - When an incremental encoder is powered off, its coordinate data is erased. Therefore, home return is necessary each time it is powered back on.
A = Absolute encoder - When an absolute encoder is powered off, it uses a battery to store its coordinate data. Therefore, home return is not necessary when it is powered back on. However, note that it cannot be operated once the battery for storing data runs out.
WA = Battery-less Absolute - A new innovative encoder that does not require a battery to store coordinate data. With this encoder, the need for home return and battery replacement for data storage has been eliminated!