Medical & Life Science
EC-07. Hand cream filling equipment – Synchronized speed control required – EC Slider
The speed can be set in increments of 0.01 mm/s, allowing the conveyor speed to follow the operation. Reduces conveyor downtime.
EC-08. Cosmetic conveyor sorting equipment – No degradation of speed due to aging
Since there is no degradation of speed due to aging, the allocation can be performed as set for a long period of time.
09. Pick and place medical bottles – IXA SCARA
The IXA cleanroom specification is ISO Class 3 compliant, making it ideal for operation in clean environments. Preliminary verification on a PC is possible by using simulation software.
10. Shampoo bottle filling equipment
The speed can be changed during movement, allowing the nozzle tip to move in accordance with the rate of rise of the liquid surface. By adjusting acceleration and deceleration, shampoo foaming can be prevented.
11. Pick and place Sloped Work – Vial bottles, oblique stocker
By combining Cartesian axes and wrist units, the cost can be reduced compared to Vertical articulated robots. In addition, the size of the safety fence can be reduced.
12. Barcode reading of specimen samples – Cleanroom Type Electric Actuators are adopted
The system is ISO class 2.5 equivalent, making it ideal for operation in clean environments. The wide lineup of products allows for a combination of axes with cleanroom specifications.
Application Example: EC – Hand cream dispensing device
System Overview : Improvement Overview : Device for filling containers on a conveyor belt with hand cream.An ELECYLINDER is employed to synchronize the dispensing device and the conveyor belt.Reduced labor cost of $10,560 per year thanks to shorter cycle...
EC – Deburring Device for Plastic Molding Products
A device to perform deburring of inside of lipstick caps. In the past, an air cylinder was used to load parts from the conveyor to the deburring machine and put them back on the conveyor after processing. However, it was not possible to shorten the cycle time because...
EC – Sorting Device for Medicine Packages
A device for sorting medicine packages by scanning printed data on the package surface. Previously, an air cylinder was used to transfer accepted products. To achieve a shorter cycle time, the air cylinder was operated at a high speed, but gave a big shock at the time...
EC – Cutting Device for Medical Equipment Parts
A driving device to cut bundles of medical equipment parts. The customer has adopted an ELECYLINDER® to set up cutting speed delicately and stabilize the cutting process. Usually, a guide is used together to prevent lateral force to the rod for cutting. However, the...
Easy Automation Concept Vol.10-2 Video #20
Example Video #20: System for soak-degreasing metal parts - Air cylinder vs IAI's ROBO Cylinder Shorter degreasing time achieved by flexible operation settings with the ROBO Cylinder This is a degreasing process for metal parts before they are plated. The...
Easy Automation Concept Vol.3-2 Video #06
Example Video #06: Sequential Feeder for Non-woven Fabric Punching Line - 10 Air cylinder vs 1 IAI's ROBO Cylinder The sequential feeder, a part of a press machine that punches out non-woven fabric for filters. The press machine performs punching operation at specific...