Latest IAI News
New IAI ELECYLINDER Models and Technical Reference PDFs
October 29, 2019Once or twice a month, we like to share IAI Actuator News with the automation community. Download PDFs of new additions to the ELECYLINDER Series and our latest Technical Reference guide. New Catalog PDF DownloadsCatalog #: Lineup-from...
IAI at The Assembly Show 2019
October 16, 2019This news post refers to a trade show event that has already past. Once or twice a month, we like to share IAI Actuator News with the automation community. Please visit IAI America at The Assembly Show booth #1913. Join us in booth #1913 on October...
Assembly Magazine Campaign 2020 NOV Link – assy – Jump to ELECYLINDER® Digital Speed Controller – Jump
Jump to ELECYLINDER® Digital Speed Controller pageThis page will jump to ELECYLINDER® Digital Speed Controller page. Click Here to go to the page manually. Click here to go to ELECYLINDER® Product Page [redirect...
NSA Rotating Nut type Actuator
The NSA is the very latest rotating nut type actuator with ultra-high speed and long stroke. Equipped with a battery-less absolute encoder.
Rotary Chuck RCP6-RTCK
Slim and lightweight Rotary actuator with large-diameter hollow shaft, suitable for combined axes is available.
Hollow Rotary RCP6-RTFML
Slim and lightweight Rotary with large-diameter hollow shaft of φ49, suitable for combined axes is available.
ICSB / ICSPB Multi-Axis Cartesian Robot / Orthogonal Robot
954 variations are available, including 726 models compatible with the battery-less absolute encoder. 24 Models Added (Updated: October 2023)
RCS Series Production Discontinuance
We express our heartfelt gratitude for your distinguished patronage. As for the RCS series which has been long patronized by our users, 18 years has passed since its market release. In the meantime, many successors such as RCS2, RCS3, RCS4, RCA series have been...
EC-S4 | EC-DS4
ELECYLINDER Series - EC Slider Includes model(s) EC-S4S | EC-S4H | EC-S4M | EC-S4L || EC-DS4S | EC-DS4H | EC-DS4M | EC-DS4L Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type) | CAD (Digital Speed Controller...
EC-S3 | EC-DS3
ELECYLINDER Series - EC Slider Includes model(s) EC-S3H | EC-S3M | EC-S3L || EC-DS3H | EC-DS3M | EC-DS3L Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type) | CAD (Digital Speed Controller type) [wonderplugin_pdf...
RCON System Controller
The RCON system is a high-performance controller that feature modular connection units with excellent expansibility. Up to 16 axes can be connected.
RCP6-GRST / RCP6S-GRST Long Stroke Gripper
The RCP6-GRST long stroke gripper with high grip force is ideal for grasping large workpieces. High rigidity long stroke has max open/close stroke of 260mm.