West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

Controller
XSEL2-TS | XSEL2-TL | XSEL2-TSX | XSEL2-TLX
XSEL2 Program Controller CatalogXSEL2 Program Controller Catalog
The XSEL2 Complete Controller: Complete with 8 functions!
- Equipped with CODESYS PLC software and peripheral functions.
- OPC UA server equipped as standard. Communicate across multiple industrial networks.
- Extended tool functions: Simulator function, SEL Program Generator function.
- Supports all models equipped with 200VAC servo motors.

Learn More

*The XSEL2 now supports connection to large SCARA robots models. (9/25/2025)
Controller Model: XSEL2-TLX
Supported SCARA models: IXA-4NSN8020/40, 4NSN10020/40, 4NHN10020/40, 4NHN12020/40
4NSW8020/40, 4NSW10020/40, 4NHW12020/40
*These models are not listed as supported models in the catalog. Please login to refer to the XSEL2 instruction manual for details.
 
1ACE0419-1A (2025MAR)322025-03
Controller








Built-in Controller: EC | RCP6S
RCP6S Option Units: RCM-P6GW | RCM-P6GWG | RCM-P6HUB | RCB-P6PLC | RCM-P6PC | RCM-P6AC | RCM-P6DC

Unit-linkage type Position controller: RCON-GW | RCON-GWG | RCON-PC | RCON-PCF | RCON-AC | RCON-DC | RCON-SC | RCON-PS2 | RCON-ABU | RCON-EXT | (SCON)
Unit-linkage type Program controller: RSEL-G | RCON-PC | RCON-PCF | RCON-AC | RCON-DC | RCON-SC | RCON-PS2 | RCON-ABU | RCON-EXT | RCON-EXT-NP | RCON-EXT-PN | (SCON) | RCON-NP | RCON-PN
Unit-linkage type units for ELECYLINDER: REC-GW | RCON-EC

Unit-linkage type Program controller (for CRS 6-axis Cartesian Robot): RSEL-SXBA | RSEL-SXBB | RSEL-SXGA | RSEL-SXGB | RSEL-SXZCY | RSEL-SXZCZ | RSEL-SXZDY | RSEL-SXZDZ | RSEL-SXZEY | RSEL-SXZEZ

Position Controllers for RCP6/ RCP5/ RCP4 (PowerCON Type)/ RCP3/ RCP2: PCON-CB | PCON-CGB | PCON-CFB | PCON-CGFB
Position Controllers for Pulse Press: PCON-CBP | PCON-CGBP
Position Controller for RoboCylinder: PCON-CYB | PCON-PLB | PCON-POB
Position Controller for RCA/ RCA2: ACON-CB | ACON-CGB
Position Controller for RCD: DCON-CB | DCON-CGB
Position Controller for RoboCylinder: ACON-CYB | ACON-PLB | ACON-POB | DCON-CYB | DCON-PLB | DCON-POB

Position Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: SCON-CB | SCON-CGB
Servo Press dedicated controller (SCON-CB/CGB-☐WAI F ): SCON-CB | SCON-CGB

Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: SSEL-CS
Program Controller for RCP6/ RCP5/ RCP4/ RCP3/ RCP2/ Wrist Unit WU: MSEL-PC | MSEL-PG | MSEL-PCF | MSEL-PGF |
Program Controller for SCARA robot IXP: MSEL-PCX3 | MSEL-PGX3 | MSEL-PCX4 | MSEL-PGX4

Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ RCS4/ RCS3/ RCS2 series: XSEL-RA | XSEL-SA | XSEL-P | XSEL-Q
Program Controller for SCARA robot IXA: XSEL-RAX3 | XSEL-RAX4 | XSEL-RAX5 | XSEL-RAX6 | XSEL-RAX7 | XSEL-RAX8 | XSEL-SAX3 | XSEL-SAX4 | XSEL-SAX5 | XSEL-SAX6 | XSEL-SAX7 | XSEL-SAX8
Program Controller for SCARA robot IX: XSEL-RAX4 | XSEL-RAX5 | XSEL-RAX6 | XSEL-RAX7 | XSEL-RAX8 | XSEL-SAX4 | XSEL-SAX5 | XSEL-SAX6 | XSEL-SAX7 | XSEL-SAX8 | XSEL-RAXD8 | XSEL-SAXD8 | XSEL-PX4 | XSEL-PX5 | XSEL-PX6 | XSEL-QX4 | XSEL-QX5 | XSEL-QX6

24VDC Power supply: PSA-24 (without fan) | PSA-24L (with fan)

Touch Panel Teaching Pendant (Universal for Position/ Program controller):
  • TB-03 (Wireless connection for ELECYLINDER only) or (Cable connect to ELECYLINDER and controllers)
  • TB-02 (Cable connect to ELECYLINDER and controllers)

  • Teaching Software (Windows7/10) for Position Controller: IA-OS | IA-OS-C
    Teaching Software (Windows7/10) for Program Controller: IA-101-N | IA-101-X-MW-JS | IA-101-XA-MW | IA-101-X-USBS | IA-101-X-MW | IA-101-X-USBMW



    A New Model added to 2024 General Controller Catalog:

    SCON2, ADTB, BKR-01

    + X-SEL2


     

    General Catalog 2024 Controller Reference



    General Catalog 2024 Controller Reference

    * This is volume 8 for controllers from the 2024 IAI General Catalog.

     
    Notice of New Additional Set Model Numbers for PC Software IA-101
    * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL
    Additional Model 1: IA-101-X-USBMW-JS (Standard spec.)
    Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4)
    1A2024 General Catalog Vol.8 Controllers CE9004-V8-1A (2026APR)4212026-04
    Product OverviewStandard

    Water-proof

    Splash-proof

    Dust-proof

    Cleanroom
    Overview of IAI models

    *New Models are available. Please see our Product Lineup Catalog.

     
    2019 Product Overview Brochure

    *New Models are available. Please see our Product Lineup Catalog.

     
    2019 Product Overview Brochure (Last updates: 2019 MAR)
    See what IAI has to offer! Discover our full range of motion control systems, including the New ELE CYLINDER, SCARA robots, Cartesian robots, linear actuators, table top robots, electric actuators, intelligent controllers & software, and ROBO Cylinder® electric cylinders — the smart alternative to air.

    Learn More

    *New Models are available.
    Please see our Product Lineup Catalog.

     
    30.8ACE0033-30.8A Overview82019-03
    SCARA Robot Standard

    ZR-S | ZR-M | ICSA4-BB | ICSPA4-BB | ICSA4-BE | ICSPA4-BE

    Applicable controllers: XSEL-P | XSEL-Q
    ZR-S / M High Speed Vertical/ Rotation Axis Unit Catalog

    ZR-S / M High Speed Vertical/ Rotation Axis Unit Catalog
    The ZR Unit offers high-speed vertical and rotation motion; the perfect addition to a 2-axis system. Available in two sizes to suit your application.
     
    1AZR-UST-1-0309112009-03
    SCARA RobotStandard

    High-speed

    High-payload

    Dust-proof

    Splash-proof

    Cleanroom
    Standard Type: IXA-3NNN1805 | IXA-4NNN1805 | IXA-3NNN3015 | IXA-4NNN3015 | IXA-3NNN4518 | IXA-4NNN4518 | IXA-3NNN4533 | IXA-4NNN4533 | IXA-3NNN6018 | IXA-4NNN6018 | IXA-3NNN6033 | IXA-4NNN6033 | IXA-4NNN8020 | IXA-4NNN8040 | IXA-4NNN10020 | IXA-4NNN10040

    High-speed Type: IXA-3NSN3015 | IXA-4NSN3015 | IXA-3NSN4518 | IXA-4NSN4518 | IXA-3NSN4533 | IXA-4NSN4533 | IXA-3NSN6018 | IXA-4NSN6018 | IXA-3NSN6033 | IXA-4NSN6033 | IXA-4NSN8020 | IXA-4NSN8040 | IXA-4NSN10020 | IXA-4NSN10040

    High-payload & Long-stroke Type:
    IXA-4NHN10040 | IXA-4NHN12040

    Dust / Splash-proof, High-speed Type: IXA-4NSW3015 | IXA-4NSW4518 | IXA-4NSW4533 | IXA-4NSW6018 | IXA-4NSW6033
    NEW IXA-4NSW8020 | NEW IXA-4NSW8040 | NEW IXA-4NSW10020 | NEW IXA-4NSW10040

    Dust / Splash-proof, High-payload Type: NEW IXA-NHW12040

    Cleanroom, High-speed Type: IXA-4NSC3015 | IXA-4NSC4518 | IXA-4NSC4533 | IXA-4NSC6018 | IXA-4NSC6033
    IXA Series (SCARA robot) Lineup Flyer

    IXA Series (SCARA robot) Lineup Flyer
    A handy chart that conveniently lists all IXA SCARA models and specifications.

    The full cataloged versions are listed below.



    SCARA Robot Lineup Page



     
    1AIXALineupChart (2022NOV)22022-11
    SCARA RobotDust-Proof Splash-proof




    Dust / Splash-proof, High-speed Type:
    IXA-4NSW3015 | IXA-4NSW4518 | IXA-4NSW4533 | IXA-4NSW6018 | IXA-4NSW6033 |
    New:
    IXA-4NSW8020 | IXA-4NSW8040 | IXA-4NSW10020 | IXA-4NSW10040 | IXA-4NHW12040 |

    Applicable controller: XSEL-RAX4 (for IXA) | XSEL-SAX4 (for IXA)
    IXA-4NSW Dust / Splash-proof Specification SCARA Robot Catalog

    IXA-4NSW Dust / Splash-proof Specification SCARA Robot Catalog
    Degree of protection: IP65

    * Max. arm length: 1200mm
    * Max. Payload: 47kg
    * Standard Cycle Time 0.30 seconds (when transporting 2kg, Horizontal movement 300mm, Vertical movement 25mm)

    Lean More

    IXA Series (SCARA robot) Lineup Flyer
    A handy chart that conveniently lists all IXA SCARA models and specifications.

    SCARA Robot Lineup Page

     
    1ACE0400-1A (2022OCT)


    IXA Series Lineup

    IXALineupChart (2022NOV)

    522022-10
    SCARA RobotCleanroom


    Cleanroom type:
    IXA-4NSC3015 | IXA-4NSC4518 | IXA-4NSC4533 | IXA-4NSC6018 | IXA-4NSC6033

    Applicable controller: XSEL-RAX4 (for IXA) | XSEL-SAX4 (for IXA)
    IXA-4NSC Cleanroom Specification SCARA Robot Catalog

    IXA-4NSC Cleanroom Specification SCARA Robot Catalog
    For assembling and handling applications in a clean environment.

    * ISO Class 3 compliant
    * Fastest in the industry!
    * Standard Cycle Time 0.28 seconds (when transporting 2kg, Horizontal movement 300mm, Vertical movement 25mm)

    Learn More

    SCARA Robot Lineup Page

     
    1ACE0291-1A (2022JAN)


    IXA Series Lineup

    IXALineupChart (2022NOV)

    282022-01
    SCARA RobotStandard

    High Payload & Long Stroke type: IXA-4NHN10040 | IXA-4NHN12040

    Applicable controller: XSEL-SAX
    IXA High Payload & Long Stroke SCARA Robot Catalog


    IXA High Payload & Long Stroke SCARA Robot Catalog
    Introducing the New High Payload IXA Series SCARA Robot.

    * Maximum Payload 50kg
    * Arm Length 1,200mm
    * Verticle Stroke 400mm
    * Standard Cycle Time 0.61 seconds
    * Collision Detection function
    * Battery-less Absolute Encoder as standard

    Learn More

    SCARA Robot Lineup Page

     
    1ACE0287-1A (2021OCT)


    IXA Series Lineup

    IXALineupChart (2022NOV)

    242021-10
    SCARA RobotStandard

    Dust-proof

    Splash-proof



    Standard Type: IXA-3NNN1805 | IXA-4NNN1805 | IXA-3NNN3015 | IXA-4NNN3015 | IXA-3NNN4518 | IXA-4NNN4518 | IXA-3NNN4533 | IXA-4NNN4533 | IXA-3NNN6018 | IXA-4NNN6018 | IXA-3NNN6033 | IXA-4NNN6033 |
    NEW IXA-4NNN8020 | NEW IXA-4NNN8040 | NEW IXA-4NNN10020 | NEW IXA-4NNN10040

    High-speed Type: IXA-3NSN3015 | IXA-4NSN3015 | IXA-3NSN4518 | IXA-4NSN4518 | IXA-3NSN4533 | IXA-4NSN4533 | IXA-3NSN6018 | IXA-4NSN6018 | IXA-3NSN6033 | IXA-4NSN6033 |
    NEW IXA-4NSN8020 | NEW IXA-4NSN8040 | NEW IXA-4NSN10020 | NEW IXA-4NSN10040


    Applicable controllers: XSEL-RAX | XSEL-SAX | XSEL-RAX3 (for IXA) | XSEL-SAX3 (for IXA) | XSEL-RAX4 (for IX and IXA) | XSEL-SAX4 (for IX and IXA)
    IXA SCARA Robot Catalog

    IXA SCARA Robot Catalog
    Introducing the New High-speed IXA Series SCARA Robot.
    New Models Added!
    * Fastest in the Industry
    * Achieves Lower Price
    * Low Vibration, Accurate Positioning
    * Equipped with a Battery-less Absolute Encoder as standard
    * Compliance Control and Collision Detection Function

    Learn More

    SCARA Robot Lineup Page
    (The page has information and links to available catalogs for several different specifications including Standard, High-speed, Long stroke, High payload, Dust / Splash-proof and cleanroom.)


     
    5ACE0256-5A (2024FEB)


    IXA Series Lineup

    IXALineupChart (2022NOV)

    922024-02
    SCARA Robot Standard

    Dust-proof

    Splash-proof

    Cleanroom

    IXP-3N1808 | IXP-4N1808 | IXP-3N2508 | IXP-3N2508GM | IXP-4N2508 | IXP-3N3515 | IXP-3N3515GM | IXP-3N3510GL | IXP-4N3515 | IXP-3N4515 | IXP-3N4515GM | IXP-3N4510GL | IXP-4N4515 | IXP-3N5520 | IXP-3N5515GL | IXP-3N5515GW | IXP-4N5520 | IXP-3N6520 | IXP-3N6515GL | IXP-3N6515GW | IXP-4N6520 | IXP-3C3515 | IXP-4C3515 | IXP-3C4515 | IXP-4C4515 | IXP-3C5520 | IXP-4C5520 | IXP-3C6520 | IXP-4C6520 | IXP-3W3515 | IXP-4W3515 | IXP-3W4515 | IXP-4W4515 | IXP-3W5520 | IXP-4W5520 | IXP-3W6520 | IXP-4W6520

    Applicable controllers: MSEL-PCX3 | MSEL-PGX3 | MSEL-PCX4 | MSEL-PGX4
    IXP Series PowerCON SCARA Catalog

    IXP Series PowerCON SCARA Catalog
    Cleanroom specification and Dust/Splash-proof specification added in cost-effective IXP Series giving more Variations to the Line up. All models come standard with battery-less absolute encoders.

    Learn More

     
    5ACE0219-5A (1217)422018-01
    SCARA Robot Standard

    Dust-proof

    Splash-proof

    Cleanroom
    IX-NNN2515H | IX-NNN3515H | IX-NNN5020H | IX-NNN5030H | IX-NNN6020H | IX-NNN6030H | IX-NNN7020H | IX-NNN7040H | IX-NNN8020H | IX-NNN8040H | IX-NSN5016H | IX-NSN6016H | IX-NNW2515H | IX-NNW3515H | IX-NNW5020H | IX-NNW5030H | IX-NNW6020H | IX-NNW6030H | IX-NNW7020H | IX-NNW7040H | IX-NNW8020H | IX-NNW8040H | IX-TNN3015H | IX-UNN3015H | IX-TNN3515H | IX-UNN3515H | IX-HNN5020H | IX-INN5020H | IX-HNN6020H | IX-INN6020H | IX-HNN7020H | IX-HNN7040H | IX-INN7020H | IX-INN7040H | IX-HNN8020H | IX-HNN8040H | IX-INN8020H | IX-INN8040H | IX-NNC2515H | IX-NNC3515H | IX-NNC5020H | IX-NNC5030H | IX-NNC6020H | IX-NNC6030H | IX-NNC7020H | IX-NNC7040H | IX-NNC8020H | IX-NNC8040H

    Applicable controllers: XSEL-PX | XSEL-QX
    IX High-Speed SCARA Robot Catalog

    IX High-Speed SCARA Robot Catalog
    The new IX High-speed SCARA has been improved to achieve higher speeds and reduced cycle times. The easy to program SCARA is offered in a wide variety of sizes and mounting options.
     
    1ACJ0150-1A-UST-1-1109482009-09
    SCARA Robot Standard
    IX-NNN10040 | IX-NNN12040

    Applicable controller: XSEL-SX4


    IX-1000/1200 Super-Large SCARA Robot Catalog
    The super-large SCARA series boasting an arm length of 1200 mm and payload of 50 kg, both of which are the largest among all our SCARA robots.

    Note: IX-1000/1200 has been moved to the Obsolete Products Archive.
    Notice for discontinuation of IX-NNN1000/1200 - November 2021

    Replacement Model: IXA-4NHN1000/1200


    IXA High-Payload and Long-Arm product page

     
    1ACJ0198-1A-UST-1-031382013-03
    SCARA Robot Standard

    Cleanroom
    IX-NNN1205 | IX-NNN1505 | IX-NNN1805 | IX-NNC1205 | IX-NNC1505 | IX-NNC1805

    Applicable controllers: XSEL-PX | XSEL-QX


    IX-NNN / NNC Ultra Compact / Cleanroom SCARA Robot Catalog
    A palm-sized unit capable of driving a maximum payload of 1kg. New models of 180-mm arm length and cleanroom specification were added to the lineup, further extending the utility and applications of the IX-NNN / NNC series.

    Note: These models have been moved to the Obsolete Products Archive.
    Notice for Discontinuation of IX–NNN1205 / 1505 / 1805, IX–NNC1205 / 1505 / 1805 - April 2023


    Replacement Model: IXA-NNN1805

    IXA Series Lineup Page




     
    1ACJ0096-1A (May 2006)122006-05
    Controller
    XSEL-PX4 | XSEL-PX5 | XSEL-PX6 | XSEL-QX4 | XSEL-QX5 | XSEL-QX6 XSEL-PX/QX Large Capacity SCARA Controller Catalog

    XSEL-PX/QX Large Capacity SCARA Controller Catalog
    A large-capacity SCARA controller capable of controlling up to six axes. The X-SEL PX/QX can control SCARA robots plus up to two axes in a combination of single-axis and/or cartesian robots. Conveyor tracking function is also possible.

    * Please also check our General Controller Catalog

     
    1ACJ0091-Mar.0106-142006-03

    Stay Informed by Following Us

    [et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]