IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
---|---|---|---|---|---|---|---|---|
Vacuum Pump | Standard | RP-VPM | ![]() | ROBO PUMP Flyer The New Factory Airless Vacuum Pump for lightweight pick & place applications. - Contains a built-in solenoid valve and pressure sensor. - No air piping or compressor needed. - The built-in display can show the current pressure and alarm details. - Additional settings such as threshold values and parameters can be set. Learn More | 1.1A | CE0418-1.1A(2025JAN) | 2 | 2025-01 (1A: 2024-10) |
Controller | Built-in Controller: RCP6S Option Units: Unit-linkage type Position controller: Unit-linkage type Program controller: Unit-linkage type units for ELECYLINDER: Unit-linkage type Program controller (for CRS 6-axis Cartesian Robot): Position Controllers for RCP6/ RCP5/ RCP4 (PowerCON Type)/ RCP3/ RCP2: Position Controllers for Pulse Press: Position Controller for RoboCylinder: Position Controller for RCA/ RCA2: Position Controller for RCD: Position Controller for RoboCylinder: Position Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Servo Press dedicated controller (SCON-CB/CGB-☐WAI F ): Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Program Controller for RCP6/ RCP5/ RCP4/ RCP3/ RCP2/ Wrist Unit WU: Program Controller for SCARA robot IXP: Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ RCS4/ RCS3/ RCS2 series: Program Controller for SCARA robot IXA: Program Controller for SCARA robot IX: 24VDC Power supply: Touch Panel Teaching Pendant (Universal for Position/ Program controller): Teaching Software (Windows7/10) for Position Controller: Teaching Software (Windows7/10) for Program Controller: A New Model added to 2023 General Controller Catalog: SCON2 *Please download the PDF from the link on the right. | ![]() * SCON2 is added in 2023 General Catalog: SCON2 + SU ![]() *SCON2 model is not in 2022 Controller Catalog. Please download the PDF from the above link. | General Catalog 2022 Controller Reference * This is the volume 8 (volume for controller) of 2022 IAI General Catalog. Notice of New Additional Set Model Numbers for PC Software IA-101 * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL Additional Model 1: IA-101-X-USBMW-JS (Standard spec.) Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4) - - - SCON2/SU Position Controller Catalog New controller with safety monitoring function for safe control of single axis actuators. *SCON2 model is not in 2022 Controller Catalog. Please download the PDF from the above link. | 1.3A | Genaral-Catalog-2022-Controller-CE9002-1.3A (2025JUL) | 394 | 2025-07 (2024-03) |
|
ELECYLINDER | Standard | Mini-Rod type: Mini-Rod Double-guide type: Applicable Controllers: EC Series products are equipped with a built-in controller. Please refer to the catalog for details on built-in controllers. | ![]() | EC-RP4/GD4 100mm Stroke Mini Rod 100mm stroke has been added to the EC-RP4/GD4 Mini Rod series. - This increases the range of suitable applications. | 1A | CE0428-1A (2025MAY) | 1 | 2025-05 |
ELECYLINDER | Standard | Rod type without Guide: Rod type with Double Guide: Table type: Applicable Controllers: EC Series products are equipped with a built-in controller. Please refer to the catalog for details on built-in controllers. | ![]() | EC Compact Type ELECYLINDER® (CRP, CGD, CTC) - Even with a total length of 59.5 mm, it has a built-in controller, servo motor, and encoder. - Choose from three types depending on the application. - Its small size allows it to fit in places where space is limited. - It can be used for a variety of applications such as positioning, lifting, pushing, etc. Learn more (Compact, Mini, Small, Slim) | 1.1A | CE0411-1.1A (2024AUG) | 44 | 2024-08 |
ELECYLINDER | Standard Water-proof Splash-proof Dust-proof Cleanroom | [Stepper Motor] Sliders: High Rigidity Sliders: Wide Slider: Belt Driven types: Sliders (side-mounted motor type): High rigidity sliders (side-mounted motor type): [200VAC Servo Motor] Sliders: [Stepper Motor] Rods: Radial Cylinders: High Rigidity Radial Cylinders: Radial Cylinders (side-mounted motor type): High Rigidity Radial Cylinders(side-mounted motor type): Mini Rod type: Mini Table type: Rod type with double-guide: [Stepper Motor] Grippers: Rotary: Stopper Cylinder: [Cleanroom Specification] Sliders: High Rigidity Sliders: [Dust-proof / Splash-proof Specification] Rods: Radial Cylinders: 3 New Models added to 2022 EC General Catalog: EC-RTC18 | EC-SRG11 | EC-SRG15 9 New Models added to 2023 EC General Catalog: 4 New Models added to 2023 EC General Catalog: *Please download the PDF from the link on the right. | ![]() Additional PDF for 3 new models added in 2022 EC General Catalog: ![]() Additional PDFs for 9 new models added in 2023 EC General Catalog: ![]() Additional PDFs for 4 new models added in 2023 EC General Catalog: ![]() *The above models are not in 2021 EC General Catalog. Please download the PDFs from the above links. | ELECYLINDER® section of 2021 General Catalog Move over air hoses. Make some space for the ELECYLINDER®. EC Series provide super easy electric cylinder control. - A built-in digital speed controller lets you enter numbers precisely and check how long the positioning will take during the design stage. - Each EC includes a ball screw with a built-in linear guide, motor, battery-less absolute encoder, and controller! Learn More ELECYLINDER®? Size Selection Tool ELECYLINDER®? All Lineup 2023 - - - * 3 New Models Added in 2022: EC-RTC18 - EC-SRG11 - EC-SRG15 * 9 New Models of 80mm Width Slider Type, High-payload models added in 2023 * 4 New Models of 90mm & 110mm Width Rod Type Radical Cylinder, High-payload models added in 2023 *The above models are not in 2021 EC General Catalog. Please download the PDFs from the above links. | 1.2A | General-Catalog-2021_ELECYLINDR_CE9001-2-1.2A (2023JUN) | 397 | 2023-06 (2021-06) |
ELECYLINDER | Standard | Mini Rod Type: Mini Table Type: | ![]() | ELECYLINDER® Mini Type Rods/Tables New additions with more stroke, speed, and power for our mini type lineup! Ideal for reducing space required by devices. (Compact, Mini, Small Size) | 1A | CE0283-1A (2021JUN) | 32 | 2021-06 |
ELECYLINDER | Standard Splash-proof Dust-proof | Slider Type: High Rigidity Slider Type: Rod Type: Radial Cylinder: (Radial load specification) High Rigidity Radial Cylinder: Mini Rod Type: Mini Rod Type Single Guide: Mini Rod Type Double Guide: Mini Table Type: Dust/Splash-proof Rod Type: Dust/Splash-proof Radial Cylinder: Controller Options: *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | ![]() *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | Newest Additions to the ELECYLINDER Series New types have joined the EC family. - Small types (Sliders) (Radial Cylinders) - High-rigidity types (Sliders) (Radial Cylinders) - Splash-proof type (Radial Cylinders) - Side-mounted motor types Learn More *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | 10A | CE0250-10A (0919) | 132 | 2019-09 |
ROBO Cylinder® Mini | Dust-proof Splash-proof Cleanroom | ![]() | Mini ROBO Cylinder® Cleanroom / Dust / Splash-Proof Catalog Cleanroom, dust-proof and splash-proof models have been added to 5 types, with 3 sizes of each type, for a total of 15 models. Models are available with the same shape as a typical air cylinder. This ROBO Cylinder can be used in applications where limited space previously required air cylinders. Learn More Additional Information: Release of the optional compact connector for the compact models of RCA2 and change of the cable for RCM-P6AC (2019-03-28) NOTE: Please check our latest "General controller reference catalog PDF" and/or contact us to confirm current controller lineup. (Micro, Compact, Mini, Small Size) | 1A | CE0253-1A (0917) | 40 | 2017-09 | |
ROBO Cylinder® Mini | Standard | * Note: RCL Series have been moved to the Obsolete Products Archive. NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers NOTE: Please check our latest "General controller reference catalog PDF" and/or contact us to confirm current controller lineup. | ![]() | Mini ROBO Cylinder® Catalog Achieve all the performance and benefits of electric actuation in a durable, yet compact size. IAI’s Mini ROBO Cylinder® variations have been expanded with additional RCS2 series and additional stroke 50/75 mm. Additional Information: Release of the optional compact connector for the compact models of RCA2 and change of the cable for RCM-P6AC (2019-03-28) Note: RCL Series have been moved to the Obsolete Products Archive. Notice for Discontinuation of RCL-SA5L / SM5L (2022MAR) Discontinuation Notice for RCL series (2023JAN) NOTE: Please check our latest "General controller reference catalog PDF" and/or contact us to confirm current controller lineup. Please check the following information only if you have an initial model of RCA2 series. Discontinuation Notice and Replacement Model Information (2023-07-22) (Compact, Mini, Small Size) | 6A | CJ0143-6A-UST-1-1112 * This catalog is temporary unavailable. | 168 | 2012-11 |
ROBO Cylinder® Mini | Standard | ![]() | Mini ROBO Rod / Table Type Brake Option Catalog Mini ROBO Cylinder rod type / table type with brake option has been added. Adding a brake to the rear of the main body will change the size and appearance of the actuator. | 1A | CJ0209-1A-UST-1-1013 | 4 | 2013-10 | |
ROBO Cylinder® Rotary | Standard | NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers. | ![]() | RCP2-RT Rotary Type ROBO Cylinder® Brochure IAI comes out with a strong rotary actuator lineup. Choose from 3 different sizes in either horizontal or vertical type. Achieve high-precision positioning and multiple rotation specifications. | 3A | RCP2-RT CJ0127-3A-UST-3-0310 | 8 | 2010-03 |
Gripper | Standard | NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers | ![]() | RCP2 Medium and Large High-force Grippers Catalog The RCP2-GRHM / GRHB are a high-force gripper series that offers much greater gripping force and moment rigidity. The full lineup includes models of various sizes from small to large. (Compact, Mini, Small Size) | 1A | CJ0162-1A-UST-1-1010 | 4 | 2010-10 |
Gripper | Standard | NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers. | ![]() | RCP2-GRST Long-Stroke Gripper Flyer The RCP2-GRST Long-Stroke Gripper offers up to 100mm stroke and 40N of gripping force. The gripper is offered in standard and high-speed versions. | 1A | RCP2-GRST_CJ0139-1A-UST-1-0409 | 2 | 2009-04 |
ROBO Cylinder® Mini | Dust-proof Cleanroom | NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers. | ![]() | RCP2 Mini-Gripper Cleanroom/Dust-proof Type Grippers Flyer The RCP2CR Cleanroom specification gripper and RCP2W Dustproof gripper offers multi-point positioning in a small compact body. Both the Cleanroom and Dustproof grippers come as a slide type and lever type. (Compact, Mini, Small Size) | 1A | CJ0136-1A-UST-1-1208 | 2 | 2008-12 |
ROBO Cylinder® | Standard | NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers. | ![]() | RCP2 / RCA-SRA Short Length Type Catalog The new RCP2 / RCA-SRA series short type electric actuator length has been reduced by up to 45%. Double guides are available offering versatile installation. | 1A | CJ0131-1A-Oct-2008 | 24 | 2008-10 |
ROBO Cylinder® | Water-proof | RCP2W-SA16 *This is obsolete model. Applicable controller: RCP2-CF-SA16 | ![]() *This is obsolete model. The Product PDF is not available. | RCP2W Waterproof Type Catalog RCP2W Slider Waterproof type ROBO Cylinder®. According to our study, it is the first in the industry to fully conform to the IEC IP67 rating. This water-proof electric actuator can withstand strong, repeated splashes and washing processes. * Note: This is obsolete model. The Product PDF is not available. Obsolete Notice and Successor model information Product Manual | 2A | CJ0076-2A-1 | 4 | 2006-03 |
Cartesian Multi-axis | Standard | NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers. | ![]() | IK Series Multi-Axes Systems Catalog The extensive lineup of the IK Series offers many multi-axes variations and can be easily integrated and prepared to your specific needs. The IK Series includes everything needed for fast and easy assembly. Note: The IK2 and IK3 Series (RCP2/RCS2 combination) have been moved to the Obsolete Products Archive. Notice for Discontinuation of IK series (RCP2 combination / RCS2 combination) - April 2023 Replacement Model: IK series (RCP6 combination) | 2A | CJ0120-2A-UST-3-1012 | 140 | 2012-10 |
Special Brochure | Overview | ![]() | IAI - Quality and Innovation (Z-fold) "Quality and Innovation" is our corporate philosophy that motivates us to provide the highest standards for our customers. When you demand innovative and high quality products, excellent service and support for your unique needs, demand IAI! | 2A | CorpInfo-2-0208 | 3 | 2008-02 | |
Special Brochure | RCON driver-linkage type controller | ![]() | IAI's RCON driver-linkage type controller now supports three motion networks! | 1A | RCON_2pflyer_added_ 3_motion_networks_20210201 | 2 | 2021-02 | |
Controller | MSEL-PC | MSEL-PG | ![]() | MSEL-PC/PG Program Controller for ROBO Cylinder® Catalog For RCP5 / RCP4 / RCP3 / RCP2. Control a maximum of 4 axes available with pulse motor mounted ROBO Cylinder. Also available for interpolation operation. Learn More * Please also check our General Controller Catalog Notice of New Additional Set Model Numbers for PC Software IA-101 * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL Additional Model 1: IA-101-X-USBMW-JS (Standard spec.) Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4) | 1A | CJ0222-1A-UST-1-1214 | 12 | 2014-12 | |
Controller | PSEL-C | PCON-ABU NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers. | ![]() | PSEL-C-ABU Program Controllers that support Simple Absolute Flyer - The simple absolute eliminates the need for a home return. The unit works immediately when connected to a power source. - The controller can interpolate 2 axes. The proprietary SEL language enables easy programming of difficult operations. - Encoder data can be saved for a maximum of 20 days. Note: The controller models have been moved to the Obsolete Products Archive and the upgraded/replacement models are available. Successor model: Please check the following document. Replacement Precaution Notes for Discontinued Controllers to Successor Models (Document's date: June 2022) | 1A | CJ0142-1A-UST-1-0609 | 2 | 2009-06 | |
Controller | RGW-DV | RGW-CC | RGW-PR | RGW-SIO | RACON | RPCON | RABU | ![]() | ROBONET Network Controller Catalog RoboNet is a new type of controller unit that can freely operate robot cylinders via a field network. Reduce the time and effort of wiring installation compared to conventional controllers by reducing wiring, making the controller smaller, and using DIN rail installation. Note: ROBONET Series has been moved to the Obsolete Products Archive. Notice of Discontinuation for ROBONET Controller - June 2022 | 2A | CJ0109-2A (June 2007) | 12 | 2007-06 |