West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

EC-ST15

Stopper Cylinder

 

ELECYLINDER Series - EC Stopper Cylinder.
Includes model(s) EC-ST15L50
 
Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type) -
ELECYLINDER - EC series Stopper Cylinder
Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type)

(* Some phones/tablets might not properly display the PDF on this webpage. Please use a download link above if you would like to have the full-page PDF.)

5 Electric Stopper Cylinders are available from IAI

 

Ideal as a workpiece-stopper on a conveyor line without air source.

EC Stopper EC ST15ME CE0294 1AR pdf front 300x388 1
EC Stopper EC-ST15ME

Feature Summary:

■ Low Cost
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...

See Details

EC Stopper EC ST15 CE0270 1A pdf front 300x388 1

EC Stopper EC-ST15

Feature Summary:

■ Easy Operation
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...

See Details

RCP4 Stopper Cylinder RCP4 ST4525E CJ0224 1A UST 1 0415 Letter front 300x388 1
Stopper Model RCP4-ST4525E

Feature Summary:

■ ROBO Cylinder family
■ Max. Work Piece Weight: 25kg
■ Max. Collision Speed: 20m/min. ...

See Details

RCP4 ST Stopper Cylinder CJ0212 1A rev1 ENG 300x388 1
Stopper Model RCP4-ST68E / ST615E

Feature Summary:

■ ROBO Cylinder family
■ Max. Work Piece Weight: 80kg, 150kg
■ Max. Collision Speed: 40m/min. ...

See Details

Click Here to see All ELECYLINDER® Catalog News
 
EC Wire Cylinder Catalog CE0420-1A (2025OCT)

EC Wire Cylinder Catalog CE0420-1A (2025OCT)

You want motorized equipment but they’re too big… Challenge Accepted!
– New motorized drive system that made tiny actuators even tinier.
– So small and lightweight that multiple axes can be installed together at a robot tip.


[/et_pb_text][/et_pb_column][/et_pb_row][/et_pb_section]
Shares
Share This