IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| ELECYLINDER | Standard Water-proof Splash-proof Dust-proof Cleanroom | [Stepper Motor] Sliders: High Rigidity Sliders: Wide Slider: Belt Driven types: Sliders (side-mounted motor type): High rigidity sliders (side-mounted motor type): [200VAC Servo Motor] Sliders: [Stepper Motor] Rods: Radial Cylinders: High Rigidity Radial Cylinders: Radial Cylinders (side-mounted motor type): High Rigidity Radial Cylinders(side-mounted motor type): Mini Rod type: Mini Table type: Rod type with double-guide: [Stepper Motor] Grippers: Rotary: Stopper Cylinder: [Cleanroom Specification] Sliders: High Rigidity Sliders: [Dust-proof / Splash-proof Specification] Rods: Radial Cylinders: 3 New Models added to 2022 EC General Catalog: EC-RTC18 | EC-SRG11 | EC-SRG15 9 New Models added to 2023 EC General Catalog: 4 New Models added to 2023 EC General Catalog: *Please download the PDF from the link on the right. | ELECYLINDER® section of 2021 General CatalogAdditional PDF for 3 new models added in 2022 EC General Catalog: ![]() Additional PDFs for 9 new models added in 2023 EC General Catalog: ![]() Additional PDFs for 4 new models added in 2023 EC General Catalog: ![]() *The above models are not in 2021 EC General Catalog. Please download the PDFs from the above links. | ELECYLINDER® section of 2021 General Catalog Move over air hoses. Make some space for the ELECYLINDER®. EC Series provide super easy electric cylinder control. - A built-in digital speed controller lets you enter numbers precisely and check how long the positioning will take during the design stage. - Each EC includes a ball screw with a built-in linear guide, motor, battery-less absolute encoder, and controller! Learn More ELECYLINDER®? Size Selection Tool ELECYLINDER®? All Lineup 2023 - - - * 3 New Models Added in 2022: EC-RTC18 - EC-SRG11 - EC-SRG15 * 9 New Models of 80mm Width Slider Type, High-payload models added in 2023 * 4 New Models of 90mm & 110mm Width Rod Type Radical Cylinder, High-payload models added in 2023 *The above models are not in 2021 EC General Catalog. Please download the PDFs from the above links. | 1.2A | General-Catalog-2021_ELECYLINDR_CE9001-2-1.2A (2023JUN) | 397 | 2023-06 (2021-06) |
| ELECYLINDER | Standard (Stopper) | Stopper Cylinders: | EC Stopper Cylinder Catalog | EC Stopper Cylinder Catalog A small size version and a low-cost version are available. - Workpieces up to 50kg. - Maximum collision speed of workpiece: 40m/min. (in case of 9kg workpiece) Learn More | 1A | CE0295-1.2A (2023JUL) | 24 | 2023-07 |
| ELECYLINDER | Standard | Stopper Cylinder: | ![]() | EC Stopper Cylinder Economical Type A low-cost stopper cylinder is now available. - Workpieces up to 50kg. - Maximum collision speed of workpiece: 40m/min. (in case of 9kg workpiece) * Please check the latest information on the EC Stopper Catalog CE0295 and/or EC General Catalog listed above. Learn More | 1A | CE0294-1A (2022FEB) | 2 | 2022-02 |
| ELECYLINDER | Standard | Stopper Cylinder: EC-ST15 | ![]() | EC Stopper Cylinder EC-ST15 New Stopper Cylinder type has been added to the ELECYLINDER series. - Ideal as a workpiece-stopper on a conveyor line without air source. - Workpieces up to 50kg. * Please check the latest information on the EC Stopper Catalog CE0295 and/or EC General Catalog listed above. Learn More | 1A | CE0270-1A | 2 | 2020-03 |
| ELECYLINDER | Standard Splash-proof Dust-proof | Slider: Standard, Belt drive, High rigidity Rod: Standard, Radial cylinder, High rigidity Table: Mini type Rotary Stopper cylinder *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | ELECYLINDER® Introduction Catalog*New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | ELECYLINDER® Introduction Catalog An easy to follow introduction to ELECYLINDER actuator types. - Simple Setup. Only the start point and end point are required. - Built-in controller. - Optional built-in digital speed controller. - Wireless connection option. - long life and 1/5 electrical consumption than an air cylinder. - Easily repairable in the event of a breakdown. Learn More *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | 1A | CE0268-1A (2020JUN) | 64 | 2020-06 |
ELECYLINDER® section of 2021 General Catalog


EC Stopper Cylinder Catalog

ELECYLINDER® Introduction Catalog