West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

EC-ST15ME

Stopper Cylinder

 
Please Click Here to Download the full-page PDF. | CAD
(Some phones/tablets might not properly display the PDF on this webpage.)

Please use scroll bar to see more pages.
(* Some phones/tablets might not properly display the PDF on this webpage. Please use a download link above if you would like to have the full-page PDF.)

5 Electric Stopper Cylinders are available from IAI

 

Ideal as a workpiece-stopper on a conveyor line without air source.

EC Stopper EC ST15ME CE0294 1AR pdf front 300x388 1
EC Stopper EC-ST15ME

Feature Summary:

■ Low Cost
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...

See Details

EC Stopper EC ST15 CE0270 1A pdf front 300x388 1

EC Stopper EC-ST15

Feature Summary:

■ Easy Operation
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...

See Details

RCP4 Stopper Cylinder RCP4 ST4525E CJ0224 1A UST 1 0415 Letter front 300x388 1
Stopper Model RCP4-ST4525E

Feature Summary:

■ ROBO Cylinder family
■ Max. Work Piece Weight: 25kg
■ Max. Collision Speed: 20m/min. ...

See Details

RCP4 ST Stopper Cylinder CJ0212 1A rev1 ENG 300x388 1
Stopper Model RCP4-ST68E / ST615E

Feature Summary:

■ ROBO Cylinder family
■ Max. Work Piece Weight: 80kg, 150kg
■ Max. Collision Speed: 40m/min. ...

See Details

Click Here to see All ELECYLINDER® Catalog News
 
Ultra-Mini ELECYLINDER® CE0297-1A

Ultra-Mini ELECYLINDER® CE0297-1A

The modular Ultra-Mini ELECYLINDER® with a built-in controller can do big things! You can even keep spares in your pocket!

Please Click Here to Contact Us for Your Inquiry




Shares
Share This