EC-ST11
Stopper Cylinder
(Some phones/tablets might not properly display the PDF on this webpage.)
Please use scroll bar to see more pages.
5 Electric Stopper Cylinders are available from IAI
Ideal as a workpiece-stopper on a conveyor line without air source.
Feature Summary:
■ Low Cost
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...
EC Stopper EC-ST15
Feature Summary:
■ Easy Operation
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...
Feature Summary:
■ ROBO Cylinder family
■ Max. Work Piece Weight: 25kg
■ Max. Collision Speed: 20m/min. ...
Feature Summary:
■ ROBO Cylinder family
■ Max. Work Piece Weight: 80kg, 150kg
■ Max. Collision Speed: 40m/min. ...
The ELECYLINDER® General Catalog with latest 2021 Models
Move over air hoses. Make some space for the ELECYLINDER®. Download the latest ELECYLINDER® General catalog.
Updated R-Unit Catalog to 2nd Edition – RCON, REC, RSEL
Unit-connecting controllers allows a wide number of actuator and control method combinations. RCON, REC and RSEL
Updated ELECYLINDER® Large Slider Type Catalog
Large ELECYLINDER® Slider type with a longer stroke and operates at higher speeds. EC-S10(X), 13(X) and 15(X)