West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
 
Ec rr7hh point2

learn more button

Please Click Here to learn more about High Rigidity and Radial Cylinder Type ELECYLINDER®.

 

Point: 4-row linear guide is used for High Rigidity Radial Cylinder. It is capable to load up to 17kg on the rod tip.

 

ec digital controller banner 4 w1200
ec rotary 3 300x300 1
Rotary Type
ec belt type 300x300 1
Belt Driven Type
ec stopper 300x300 1
Stopper Cylinder Lineup

EC-ST15/
ST15ME

ec introcatalog 300x300 1
EC Introduction Catalog
ec main catalog 300x300 1
EC Main Catalog
Click Here to see All ELECYLINDER® Catalog News
 
EC Wire Cylinder Catalog CE0420-1A (2025OCT)

EC Wire Cylinder Catalog CE0420-1A (2025OCT)

You want motorized equipment but they’re too big… Challenge Accepted!
– New motorized drive system that made tiny actuators even tinier.
– So small and lightweight that multiple axes can be installed together at a robot tip.

EC Compact Type CE0411-1A (2024AUG)

EC Compact Type CE0411-1A (2024AUG)

The most compact, fully integrated electric actuator on the market. It has a controller & servo motor/encoder built into the 59.5mm body!




Shares
Share This