IXA SCARA Robot – Dust-Proof / Splash-Proof type
IAI High-speed SCARA Robot – IXA series now has IP65 Dust-proof and Splash-proof specification models
IAI High-speed SCARA Robot – IXA series now has IP65 Dust-proof and Splash-proof specification models
The IFA belt driven actuator’s high speed capability combined with high acceleration allows for short cycle times.
High-speed – ISO Class 3 Compliant, Max. Arm Length, First Arm:350mm, 2nd Arm:250, Max. Vertical stroke:330, Max. Payload: 10kg
IXA High-Payload/Long-Arm Models – Max. Payload: 50kg, Max. Total Arm length: 1200mm, Operation range: 2400mm
IXA SCARA Robot – IAI’s latest SCARA series has high-speed, high-payload, short, mid, long arm, cleanroom, splash and dust proof types.
Quickly setup ELECYLINDER in 5 minutes just by entering position, acceleration, and velocity data. Operate it with ON / OFF signals, like a solenoid valve.