Advancing into a NEW ERA switching Air to Electric Actuators
EC ELECYLINDER®
New Additions to the Series
Simple Operation without Programming
You can quickly setup ELECYLINDER® just by entering data. You can also operate it with ON / OFF signals, like a solenoid valve.
No time-consuming programming is necessary.
Easily Register the Start and End Points at Any Position


Easily Adjust AVD Settings Individually
Enter the movement conditions.
Air cylinders adjust velocity by adjusting the air flow rate using flow valves. Fine adjustment of velocity, acceleration and deceleration is not available.
With the ELECYLINDER®, AVD can be entered individually in percentages to apply adjustments.
Easily Repairable in the Event of a Breakdown
Troubleshooting can be performed using the teaching pendant.
Device stoppage causes and countermeasures are displayed.
In nearly all cases, just replace the motor or controller circuit board yourself and the unit will recover.

Easily Reduce Cycle Time
Air cylinders cannot operate at high velocity due to the impact at stroke ends which occurs when excess velocity is applied.
The ELECYLINDER® can start and stop smoothly at high velocity, reducing cycle time.

Reduces Electricity Bills
The difference in the rate of power consumption for the ELECYLINDER® and air cylinders depends on the operational frequency. The higher the operational frequency, the more effective the energy-saving becomes.
Based on tests conducted by IAI, the ELECYLINDER®'s power consumption under the following conditions is 1/6 that of air cylinders.

ELECYLINDER MF Option Functionality Flyer FE_EC-MF-option_1A (2026AUG)
The ELECYLINDER can now communicate real-time status with expanded functions like pushing, inspecting, positioning, predicting…
EC Wire Cylinder Catalog CE0420-1A (2025OCT)
You want motorized equipment but they’re too big… Challenge Accepted!
– New motorized drive system that made tiny actuators even tinier.
– So small and lightweight that multiple axes can be installed together at a robot tip.
EC Wire Cylinder Flyer CE0422-1A (2025AUG)
Tiny Tech. Total Control. The new Wire Cylinder from IAI.
ELECYLINDER Ultra Large Slider Flyer CE0423-1A (2025MAY)
Need to lift a 120kg payload up to 2800mm vertically? No sweat! Say Hello to the EC Ultra-Large Slider and goodbye to backaches.
EC-RP4/GD4 100mm Stroke Mini Rod Flyer CE0428-1A (2025MAY)
Get a “100mm stroke” of genius added to the EC-RP4/GD4.
EC Compact Type CE0411-1A (2024AUG)
The most compact, fully integrated electric actuator on the market. It has a controller & servo motor/encoder built into the 59.5mm body!
ELECYLINDER® Rotary Type CE0271-3A (2024JUN)
Tired of jerky machines? The ELECYLINDER® is Smooooth. EC Rotary actuators stop smoothly without impact, thanks to adjustable deceleration.
EC-S2/RR2 20mm Width ELECYLINDER®
Need actuators that fit in tight spaces? These ECs can fit like canned sardines!
EC-S8 Brochure (CE0404-1A)
The new High Payload EC-S8 sliders have brute force but with finesse.