Advancing into a NEW ERA switching Air to Electric Actuators
EC ELECYLINDER®
New Additions to the Series


Please Click Here to learn more about High Rigidity and Radial Cylinder Type ELECYLINDER®.
Point: 4-row linear guide is used for High Rigidity Radial Cylinder. It is capable to load up to 17kg on the rod tip.
EC Wire Cylinder Flyer CE0422-1A (2025AUG)
Tiny Tech. Total Control. The new Wire Cylinder from IAI.
ELECYLINDER Ultra Large Slider Flyer CE0423-1A (2025MAY)
Need to lift a 120kg payload up to 2800mm vertically? No sweat! Say Hello to the EC Ultra-Large Slider and goodbye to backaches.
EC-RP4/GD4 100mm Stroke Mini Rod Flyer CE0428-1A (2025MAY)
Get a “100mm stroke” of genius added to the EC-RP4/GD4.
EC Compact Type CE0411-1A (2024AUG)
The most compact, fully integrated electric actuator on the market. It has a controller & servo motor/encoder built into the 59.5mm body!
ELECYLINDER® Rotary Type CE0271-3A (2024JUN)
Tired of jerky machines? The ELECYLINDER® is Smooooth. EC Rotary actuators stop smoothly without impact, thanks to adjustable deceleration.
EC-S2/RR2 20mm Width ELECYLINDER®
Need actuators that fit in tight spaces? These ECs can fit like canned sardines!
EC-S8 Brochure (CE0404-1A)
The new High Payload EC-S8 sliders have brute force but with finesse.
ELECYLINDER® Slider Type – Long stroke supported (CE0293-2.1A)
The new Long-stroke ELECYLINDER® Slides a 51kg Payload a Long Way – Up to 1,500mm! New Side-mounted motor Long-stroke Slider Types added.
ELECYLINDER® Cleanroom Specification – CE0281-3A (2023APR)
We’ve added a new Long Stroke slider type and a new Mid-support slider type for the ELECYLINDER® Cleanroom Spec Series.