EC-ST15
Stopper Cylinder
ELECYLINDER Series - EC Stopper Cylinder.
Includes model(s) EC-ST15L50
Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type) -
ELECYLINDER - EC series Stopper Cylinder
Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type)
5 Electric Stopper Cylinders are available from IAI
Ideal as a workpiece-stopper on a conveyor line without air source.
Feature Summary:
■ Low Cost
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...
EC Stopper EC-ST15
Feature Summary:
■ Easy Operation
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...
Feature Summary:
■ ROBO Cylinder family
■ Max. Work Piece Weight: 25kg
■ Max. Collision Speed: 20m/min. ...
Feature Summary:
■ ROBO Cylinder family
■ Max. Work Piece Weight: 80kg, 150kg
■ Max. Collision Speed: 40m/min. ...
ELECYLINDER Ultra Large Slider Flyer CE0423-1A (2025MAY)
Need to lift a 120kg payload up to 2800mm vertically? No sweat! Say Hello to the EC Ultra-Large Slider and goodbye to backaches.
EC-RP4/GD4 100mm Stroke Mini Rod Flyer CE0428-1A (2025MAY)
Get a “100mm stroke” of genius added to the EC-RP4/GD4.
EC Compact Type CE0411-1A (2024AUG)
The most compact, fully integrated electric actuator on the market. It has a controller & servo motor/encoder built into the 59.5mm body!
Stay Informed by Following Us
[/et_pb_text][/et_pb_column][/et_pb_row][/et_pb_section]