Latest IAI News
ELECYLINDER MF Option Functionality Flyer FE_EC-MF-option_1A (2026AUG)
The ELECYLINDER can now communicate real-time status with expanded functions like pushing, inspecting, positioning, predicting…
ROBO PUMP Catalog CE0424-1A (2026AUG)
ROBOPUMP: It sucks… in a good way! Electric vacuum pump for lightweight pick & place applications. No Factory air needed. Less than $1 USD/year electric bill.
Application Example Animation: ROBO Pump Catalog – Cardboard Printer
Application Example for new product, ROBOPUMP (ROBO Pump) – Kraft Paper Printing System – picks up via suction, transported to the printing unit and released.
IAI Cables Search Tool
[Cable Search] Use this IAI Cables Search Tool to help you find the IAI Cable part number(s) you need. Start by selecting your Actuator and Controller, then click Search.
e-Wiring System / On-Site Power Supply Unit Catalog CE0429-2A (2026JUN)
The First e-Wiring System. We just saved you 6 hours. You’re welcome.
– Reduces Design Time as it eliminates the need to select cable lengths.
– Reduces Installation Time by about 64% when compared to conventional cables.
IAI Industrial Robots Digest Catalog CE0405-4.1A (2026JUN)
An updated IAI Industrial Robots Digest Catalog is here! Warning: May cause sudden urges to automate everything and increase productivity.
The digest catalog has been updated to include the new Wire-driven type ELECYLINDER, ROBO Pump, and a new XSEL2 controller.
How to Video – Connectors can be pressure-welded – e-Wiring System On-Site Power Supply Unit
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
Visit IAI at Automate 2026 – Booth #3453
The Smart Alternative to Air is Landing in Chicago.
Pneumatic systems are notoriously inefficient, losing energy to leaks and thermal losses.
Join IAI America at Automate Booth #3453 to see the future of high-efficiency, all-electric motion control.
EC MicroCylinder Flyer
The EC Micro Cylinder is the smallest in the industry! Don’t feel embarrassed for mistaking these for toy blocks.
– Built-in encoder, providing a repeatability of ±0.02 mm.
– An in-line controller, equipped with a built-in cable, can be installed inside the customer’s machine.
EC Ultra Large Slider Cleanroom Specification Flyer (2026MAY)
This EC Cleanroom slider is Ultra Large because nobody ever complained about having extra stroke length.
– 2800mm stroke makes it one of the largest sliders in the industry!
– Max Horizontal Payload: 400 kg.
Mini 3-Finger Gripper Flyer [CE0435-1A (2026MAY)]
The New Mini 3-Finger Grippers. Small enough to fit, strong enough to grip.
– Easy mounting on the tool tip due to its compact size!
– Electric operation allows for easy fine-tuning of speed and gripping force.
EC-GRST3
Gripper: EC: 2-jaw gripper Model(s): EC-GRST3 Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 (Some phones/tablets might not properly display the PDF on this webpage.) Gripper: EC: 2-jaw gripper Go To Full Catalog...










![Mini 3-Finger Gripper Flyer [CE0435-1A (2026MAY)]](https://iawpcontupl.s3.us-west-2.amazonaws.com/wp-content/uploads/ce0435-1a-2026may-750share-400x250.jpg)