West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
June 5, 2026
The New Mini 3-Finger Grippers.
Small enough to fit. Strong enough to grip.
Genaral Catalog 2021 Controller CE9001 8 1A H1 799x1034 1

Mini 3-Finger Gripper Flyer

Catalog #: CE0435-1A (2026MAY)
Pages: 2 | Last Updated: 2026-05

RCP6 version for multi-point positioning.
EC version for 2-point positioning.


- Easy mounting on the tool tip due to its compact size!

- 70N high grip force!

- The 30mm stroke is 3 times larger than the previous model (RCP2-GR3SS).

- Electric operation allows for easy fine-tuning of speed and gripping force.

ce0435 1a 2026may full p2
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.