West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
June 10, 2026
The EC Micro Cylinder is the smallest in the industry!
Don't feel embarrassed for mistaking these for toy blocks.
Genaral Catalog 2021 Controller CE9001 8 1A H1 799x1034 1

EC MICROCYLINDER Flyer

Catalog #: FE_Micro-Cylinder_1A (2026MAY)
Pages: 2 | Last Updated: 2026-05

At just 1cm wide, full electrification for micro-equipment is now viable.

- Built-in encoder, providing a repeatability of ±0.02 mm.

- Equipped with a Ø2.5 rolled ball screw, it achieves both compact size and high payload.

- An in-line controller, equipped with a built-in cable, can be installed inside the customer's machine.

fe micro cylinder 1a 2025may p2
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.