West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
June 9, 2026
Built to glide. No dust to hide. It's Ultra Large because
nobody complains about having extra stroke length.
Genaral Catalog 2021 Controller CE9001 8 1A H1 799x1034 1

EC Ultra Large Slider Cleanroom Specification Flyer

Catalog #: FE_EC-ultra-large-slider-cleanroom_1A (2026MAY)
Pages: 2 | Last Updated: 2026-05

Achieves a high level of cleanliness (ISO Class 2.5) as a general-purpose drive mechanism.

- 2800mm stroke makes it one of the largest sliders in the industry!
- Max Horizontal Payload: 400 kg.
- Max Vertical Payload: 65 kg.

fe ec ultra large slider cleanroom 1a 2026may p2
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.

Shares
Share This