Factory airless.
Environmentally friendly.
ROBO Pump®

Compact and Easy
Maximize your workspace with this ultra-compact vacuum pump. Despite its small size, it has an integrated solenoid valve and pressure sensor, perfect for efficiently handling lightweight objects.

No Piping Necessary
Forget complex setups with messy air lines or bulky compressors. Simply connect ROBO pump to the cable and power and you're ready to go. Add the optional wireless feature for remote communication with a teaching tool.

Monitor and Control with Ease
The built-in display shows real-time pressure and any alarm conditions. Intuitive four-way switches with a center push button allow for quick adjustments to threshold values and other parameters.

Power & Communication Cable length
1 | 1m |
to | to |
10 | 10m |
(Note) When using the interface box, 9m is the maximum available.
Power · I/O Cable length
0 | No Cable. Terminal block connector is included when "ACR" is not selected * |
1 to 9 | 1m to 9m standard cable included |
S1 to S9 | 1m to 9m 4-way connector cable included |
* When selecting RCON-EC connection specification (ACR), select "0". Power · I/O connector is not included.
(S): 4-way connector cable
(Note) Make sure that the total length along with the actuator cable is 10m or less.
Options
Blank | NPN specification (Connected via I/F box) No option |
ACR | RCON-EC connection specification *1 |
PN | PNP specification (Connected via I/F box) *1 |
WL | Wireless communication specification (Connected via I/F box) *2 |
*1 "PN" cannot be selected when "ACR" is selected. (I/O for "ACR" option is NPN only)
*2 "WL" cannot be selected when "ACR" is selected. (When using wireless communication, an interface box and cable must be purchased separately.)
Power & Communication Cable
Cable code | Cable length |
1 to 3 | 1 to 3m |
4 to 5 | 4 to 5m |
6 to 10 | 6 to 10m |
(Note) Robot cable.
Power・I/O Cable
Standard connector cable | ||
Cable code | Cable length | User Wiring Type Flying leads CB-EC-PWBIO□□□-RB enclosed |
0 | No Cable | * The only accessory provided is the terminal block. |
1 to 3 | 1 to 3m | ✓ |
4 to 5 | 4 to 5m | ✓ |
6 to 9 | 6 to 9m | ✓ |
4-way connector cable | ||
Cable code | Cable length | User Wiring Type Flying leads CB-EC-PWBIO□□□-RB enclosed |
S1 to S3 | 1 to 3m | ✓ |
S4 to S5 | 4 to 5m | ✓ |
S6 to S9 | 6 to 9m | ✓ |
(Note) Robot cable.
Options
Name | Option code |
RCON-EC connection specification | ACR |
PNP specification | PN |
Wireless communication specification | WL |
Brackets (sold separately)
Name | Model |
Side Attachment Bracket | RP-BKT-VPM |
Cable Support Bracket | RP-FST-VPM |
* For the external dimensions and mounting methods, refer to the instruction manuals.
Specification | |
Item | Contents |
Withdrawal Method | Vent to atmosphere |
Pump Type | Diaphragm Pump System |
Power supply voltage | 24VDC±10% |
Power supply current | Rated 0.8A maximum 1.3A |
Vacuum pressure | -50kPa or less |
Generated flow volume | 1.8L/min or more |
Air suction fitting size | For Φ 4x2.5mm tube |
Installation orientation | Horizontal |
Ambient operating temperature | 0 to 40°C |
Ambient operating humidity | 85% RH or less (no condensation) |
Allowable Duty Cycle | 100% Duty cycle operation available * Duty (%) =Vacuum Time / (Vacuum Time + Stop Time) |
Protection rating | IP20 |
Mass | 320g |
Reference for Loadable Workpiece Mass | ||
Suction Cup Diameter (mm) | Top suction payload (kgf) (Safety Margin 4) |
Side suction payload (kgf) (Safety Margin 8) |
1 | 0.001 | 0.0005 |
3 | 0.009 | 0.0045 |
6 | 0.036 | 0.018 |
10 | 0.1 | 0.05 |
15 | 0.225 | 0.113 |
20 | 0.401 | 0.2 |
(Pressure -50kPa, Nitrile Rubber Pad)







No Results Found
The page you requested could not be found. Try refining your search, or use the navigation above to locate the post.
Quick Pick Tool for Single Axis Actuators – IAI Actuator News
August 8, 2017 Once or twice a month, we like to share IAI Actuator News with the automation community. In this issue, we are introducing a Quick Selection Help Tool for our Single-axis actuators. Selection Tool for Single Axis Actuators IAI provides single axis...
Updated Products Overview Catalog – IAI Actuator News
July 13, 2017 Once or twice a month, we like to share IAI Actuator News with the automation community. We have updated the All Products Overview catalog, we'll show the SEL Program Generator and Easy Automation videos. Updated Product Overview Catalog Catalog...
New IK Cartesian System – IAI Actuator News
March 31, 2017 Once or twice a month, we like to share IAI Actuator News with the automation community. We are introducing new additions to the IK Series Cartesian systems, an Easy Automation video and an application example. New IK Cartesian System Cartesian Robots...
IAI America at Automate 2017 – IAI Actuator News
March 9, 2017 Once or twice a month, we like to share IAI Actuator News with the automation community. See below for information on our booth at the upcoming Automate 2017 show. See our robots at Automate 2017 Join us as our guest on April 3rd - 6th with FREE...
Easy Automation Improvement Videos – IAI Actuator News
Watch Easy Automation Improvement information videos and the latest version of the Product Overview brochure is available.
Electric Actuator Application Examples – IAI Actuator News
February 3, 2017 Once or twice a month, we like to share IAI Actuator News with the automation community. In this issue we show two application examples, "Film Feeder for Packaging Machine" and "Deburring/Inspection of Composite Equipment", and the latest SCON-LC/LCG...
Easy Automation Concept Videos – IAI Actuator News
January 12, 2017 Once or twice a month, we like to share IAI Actuator News with the automation community. In addition to our 2017 resolutions of doing more exercise, eating more healthy, and getting more sleep, here's to a happy, productive 2017 to everyone. Easy...
Easy Automation Concepts with the ROBO Cylinder® – IAI Actuator News
June 27, 2016 We are launching a new series of booklets that illustrates making automation easier. The first volume of the "Easy Automation Concept" booklet goes over Basic positioning with the ROBO Cylinder® Applications and cost saving examples Built-in maintenance...
New RCS3-RAR Servo Press Series with Load Cell – IAI Actuator News
June 2016 The servo press specification has been expanded. With a load cell equipped as a standard feature, precision push force control is now possible, which is typically difficult for oil-hydraulic equipment. The servo press provides superior stop stability while...