High-Speed SCARA Fastest In The Industry!
IXA Series
Offers better performance and
functionality than previous models.
High-Speed SCARA Fastest In The Industry!
IXA Series
Offers better performance and
functionality than previous models.
1 IXA High-speed SCARA Achieve Fastest Cycle Times

2 Achieves a Lower Price
Our new SCARA robot is even more affordable than previous models.
Plus, it offers even better performance and functionality.
3 Low Vibration, Accurate Positioning
Higher rigidity and optimized control mean significantly less vibration while stopping.

4 Equipped with a Battery-less Absolute Encoder as Standard
There is no need to replace batteries and less maintenance.

5 Dust-proof / Splash-proof specification suitable for environment
Compliant to degree of protection of IP65

IP65 |
Solid particle | (Summary) dust-proof * Dusts are totally shut out and do not ingress the main body. |
| Water | (Summary) Protection against water jet * Direct water jet from any direction shall have no harmful effects. |

6 Mechanical Structure/Features

8 Control Functions by Controller

It reduces damages on the gripper, workpiece and robot when a collision occurs.




(Some phones/tablets might not properly display the PDF on this webpage.)
IXA SCARA Series Lineup Chart - (November, 2022)
Please use scroll bar to see more pages.
News for IXA Series
IXA SCARA Robot – Dust-Proof / Splash-Proof type
IAI High-speed SCARA Robot – IXA series now has IP65 Dust-proof and Splash-proof specification models
IXA-4NSC Cleanroom SCARA Robot Catalog
A new, high-speed cleanroom SCARA for assembling and handling applications in a clean environment.
IXA SCARA Robot – Cleanroom Specification
High-speed – ISO Class 3 Compliant, Max. Arm Length, First Arm:350mm, 2nd Arm:250, Max. Vertical stroke:330, Max. Payload: 10kg
SCARA Robot IXA, IXP & IX Series
IAI’s SCARA ROBOT – IXA Series including long arm type and cleanroom type, IXP pulse motor type & IX Series
IXA High Payload SCARA Robot Catalog
A new ultra-large, high payload SCARA robot has been added to the IXA High-speed SCARA series.
IXA SCARA Robot – High-Payload and Long-Arm Models
IXA High-Payload/Long-Arm Models – Max. Payload: 50kg, Max. Total Arm length: 1200mm, Operation range: 2400mm
IXA SCARA Catalog Updated
New Arm Lengths 800/1000mm types have been added to the IXA Series High-speed IAI SCARA robots.
IXA-4NSN10020 / IXA-4NSN10040
Specs for SCARA robot IXA-4NSN10020 / IXA-4NSN10040 : 4 axes, High-speed type, 1000mm arm...
IXA-4NSN8020 / IXA-4NSN8040
Specs for SCARA robot IXA-4NSN8020 / IXA-4NSN8040 : 4 axes, High-speed type, 800mm arm length.Go...
Please Add Us to Your Networks
Standard type:
Max. Total Arm Length: 1000mm, Max. Vertical-axis Stroke:400mm, Max. Payload: 21kg
High-speed type:
Max. Total Arm Length: 1000mm, Max. Vertical-axis Stroke:400mm, Max. Payload: 24kg
High-payload type:
Max. Total Arm Length: 1200mm, Max. Vertical-axis Stroke:400mm, Max. Payload: 50kg
Dust-proof / Splash-proof specification with High-speed type:
Max. Total Arm Length: 1000mm, Max. Vertical-axis Stroke:400mm, Max. Payload: 21kg
Dust-proof / Splash-proof specification High-payload type:
Max. Total Arm Length: 1200mm, Max. Vertical-axis Stroke:400mm, Max. Payload: 47kg
Cleanroom specification with High-speed type:
Max. Total Arm Length: 600mm, Max. Vertical-axis Stroke:330mm, Max. Payload: 10kg