IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Product Overview | Standard Water-proof Splash-proof Dust-proof Cleanroom | Summary of IAI models categorized by actuator type | 2026 IAI Robot Lineup Guide | 2026 IAI Robot Lineup Guide The updated Robot Lineup Guide provides a simplified overview of IAI's product line, organizing key products by actuator type. Now Available: e-Wiring System - Tiny Wire Cylinder - 3-point Positioning ELECYLINDER - XSEL2 Controller - 3-Finger Gripper, ROBO Pump - RCP6 High Rigidity 1500mm Long Stroke Type - EC MICROCYLINDER Learn More | 36.5A | CE0033-US36.5A (2026JUL) | 8 | 2026-07 |
| Vacuum Pump | Standard | Standard (Atmospheric release): RP-VPM Air blow type (Vacuum release): RP-VPMV | ROBO PUMP Catalog | ROBO PUMP Catalog Non-pneumatic electric vacuum pump for lightweight pick & place applications. - Factory air not required. Electricity bill is less than $1 USD/year. - Contains a built-in solenoid valve and pressure sensor. - No need for air piping or compressor. - The built-in display can show the current pressure and alarm details. - Additional settings such as threshold values and parameters can be set. Learn More | 1A | CE0424-1A (2026AUG) | 20 | 2026-08 |
| Vacuum Pump | Standard | Standard (Atmospheric release): RP-VPM Air blow type (Vacuum release): RP-VPMV | ROBO PUMP Flyer | ROBO PUMP Flyer The New Factory Airless Vacuum Pump for lightweight pick & place applications. - Contains a built-in solenoid valve and pressure sensor. - No air piping or compressor needed. - The built-in display can show the current pressure and alarm details. - Additional settings such as threshold values and parameters can be set. Learn More | 4A | CE0418-4A (2026JUL) | 2 | 2026-07 (Original: 2024-10) |
2026 IAI Robot Lineup Guide
ROBO PUMP Catalog
ROBO PUMP Flyer