Stopper Cylinder Type
ELECYLINDER®
(Some phones/tablets might not properly display the PDF on this webpage.)
Please use scroll bar to see more pages.
5 Electric Stopper Cylinders are available from IAI
Ideal as a workpiece-stopper on a conveyor line without air source.
Feature Summary:
■ Easy Operation
■ Max. Work Piece Weight: 30kg
■ Max. Collision Speed: 30m/min. ...
Feature Summary:
■ Low Cost
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...
EC Stopper EC-ST15
Feature Summary:
■ Easy Operation
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...
Feature Summary:
■ ROBO Cylinder family
■ Max. Work Piece Weight: 25kg
■ Max. Collision Speed: 20m/min. ...
Feature Summary:
■ ROBO Cylinder family
■ Max. Work Piece Weight: 80kg, 150kg
■ Max. Collision Speed: 40m/min. ...
EC-RP4/GD4 100mm Stroke Mini Rod Flyer CE0428-1A (2025MAY)
Get a “100mm stroke” of genius added to the EC-RP4/GD4.
EC Compact Type CE0411-1A (2024AUG)
The most compact, fully integrated electric actuator on the market. It has a controller & servo motor/encoder built into the 59.5mm body!
ELECYLINDER® Rotary Type CE0271-3A (2024JUN)
Tired of jerky machines? The ELECYLINDER® is Smooooth. EC Rotary actuators stop smoothly without impact, thanks to adjustable deceleration.