IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| ELECYLINDER | Standard (Stopper) | Stopper Cylinders: | EC Stopper Cylinder Catalog | EC Stopper Cylinder Catalog A small size version and a low-cost version are available. - Workpieces up to 50kg. - Maximum collision speed of workpiece: 40m/min. (in case of 9kg workpiece) Learn More | 1A | CE0295-1.2A (2023JUL) | 24 | 2023-07 |
| ELECYLINDER | Standard | Stopper Cylinder: | ![]() | EC Stopper Cylinder Economical Type A low-cost stopper cylinder is now available. - Workpieces up to 50kg. - Maximum collision speed of workpiece: 40m/min. (in case of 9kg workpiece) * Please check the latest information on the EC Stopper Catalog CE0295 and/or EC General Catalog listed above. Learn More | 1A | CE0294-1A (2022FEB) | 2 | 2022-02 |
| ELECYLINDER | Standard | Stopper Cylinder: EC-ST15 | ![]() | EC Stopper Cylinder EC-ST15 New Stopper Cylinder type has been added to the ELECYLINDER series. - Ideal as a workpiece-stopper on a conveyor line without air source. - Workpieces up to 50kg. * Please check the latest information on the EC Stopper Catalog CE0295 and/or EC General Catalog listed above. Learn More | 1A | CE0270-1A | 2 | 2020-03 |
EC Stopper Cylinder Catalog