Gripper Type
ELECYLINDER®
(Some phones/tablets might not properly display the PDF on this webpage.)
Please use scroll bar to see more pages.
5 Electric Stopper Cylinders are available from IAI
Ideal as a workpiece-stopper on a conveyor line without air source.
Feature Summary:
■ Easy Operation
■ Max. Work Piece Weight: 30kg
■ Max. Collision Speed: 30m/min. ...
Feature Summary:
■ Low Cost
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...
EC Stopper EC-ST15
Feature Summary:
■ Easy Operation
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...
Feature Summary:
■ ROBO Cylinder family
■ Max. Work Piece Weight: 25kg
■ Max. Collision Speed: 20m/min. ...
Feature Summary:
■ ROBO Cylinder family
■ Max. Work Piece Weight: 80kg, 150kg
■ Max. Collision Speed: 40m/min. ...
EC Wire Cylinder Catalog CE0420-1A (2025OCT)
You want motorized equipment but they’re too big… Challenge Accepted!
– New motorized drive system that made tiny actuators even tinier.
– So small and lightweight that multiple axes can be installed together at a robot tip.
EC Wire Cylinder Flyer CE0422-1A (2025AUG)
Tiny Tech. Total Control. The new Wire Cylinder from IAI.
ELECYLINDER Ultra Large Slider Flyer CE0423-1A (2025MAY)
Need to lift a 120kg payload up to 2800mm vertically? No sweat! Say Hello to the EC Ultra-Large Slider and goodbye to backaches.
Stay Informed by Following Us
[/et_pb_text][/et_pb_column][/et_pb_row][et_pb_row _builder_version="4.4.7" global_colors_info="{}" global_module="35416" theme_builder_area="post_content"][et_pb_column type="4_4" _builder_version="4.4.7" global_colors_info="{}" theme_builder_area="post_content"][et_pb_code admin_label="Aweber Tracking code" _builder_version="4.14.1" hover_enabled="0" global_colors_info="{}" theme_builder_area="post_content" sticky_enabled="0"][/et_pb_code][/et_pb_column][/et_pb_row][/et_pb_section]