EC-ST11
Stopper Cylinder
(Some phones/tablets might not properly display the PDF on this webpage.)
Please use scroll bar to see more pages.
5 Electric Stopper Cylinders are available from IAI
Ideal as a workpiece-stopper on a conveyor line without air source.
Feature Summary:
■ Low Cost
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...
EC Stopper EC-ST15
Feature Summary:
■ Easy Operation
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...
Feature Summary:
■ ROBO Cylinder family
■ Max. Work Piece Weight: 25kg
■ Max. Collision Speed: 20m/min. ...
Feature Summary:
■ ROBO Cylinder family
■ Max. Work Piece Weight: 80kg, 150kg
■ Max. Collision Speed: 40m/min. ...
Additional ELECYLINDER® Mini Types Catalog – EC-RP5, GD5, TC5, TW5
ELECYLINDER® New additions with more stroke, speed, and power for our mini type lineup! EC-RP5, EC-GD5, EC-TC5 and EC-TW5
ELECYLINDER® Cleanroom Specification – EC-(D)S□CR, □AHCR
Cleanroom specification models are now available for ELECYLINDER® Series with built-in controllers. EC-(D)S□CR and EC-(D)S□AHCR
Two New ELECYLINDER® Catalogs and an AHTD Foundation Award
ELECYLINDER® General and High Rigidity Radial Cylinders Catalogs are available to download. AHTD celebrates IAI America with Foundation Award.