EC-ST11
Stopper Cylinder
Please Click Here to Download the full-page PDF. | CAD
(Some phones/tablets might not properly display the PDF on this webpage.)
(Some phones/tablets might not properly display the PDF on this webpage.)
☝
Please use scroll bar to see more pages.
Please use scroll bar to see more pages.
(* Some phones/tablets might not properly display the PDF on this webpage. Please use a download link above if you would like to have the full-page PDF.)
5 Electric Stopper Cylinders are available from IAI
Ideal as a workpiece-stopper on a conveyor line without air source.
EC Stopper EC-ST15ME
Feature Summary:
■ Low Cost
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...
EC Stopper EC-ST15
Feature Summary:
■ Easy Operation
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...
Stopper Model RCP4-ST4525E
Feature Summary:
■ ROBO Cylinder family
■ Max. Work Piece Weight: 25kg
■ Max. Collision Speed: 20m/min. ...
Stopper Model RCP4-ST68E / ST615E
Feature Summary:
■ ROBO Cylinder family
■ Max. Work Piece Weight: 80kg, 150kg
■ Max. Collision Speed: 40m/min. ...
Click Here to see All ELECYLINDER® Catalog News
Updated R-Unit Catalog to 2nd Edition – RCON, REC, RSEL
Unit-connecting controllers allows a wide number of actuator and control method combinations. RCON, REC and RSEL
Updated ELECYLINDER® Large Slider Type Catalog
Large ELECYLINDER® Slider type with a longer stroke and operates at higher speeds. EC-S10(X), 13(X) and 15(X)
ELECYLINDER® Gripper Type Catalog – EC-GRB8, 10 and 13
New gripper type actuators have been added to the ELECYLINDER® series. EC-GRB8, EC-GRB10 and EC-GRB13