Cycle Time Calculation Software
Cycle time calculators are available to download and are divided into 10 types of files for different actuator types.
Please select the file that corresponds to the actuator you are using.
If it has already been disabled , switch the macro setting to " Enable all macros ".
++ Use cycle time calculators as a guide only. Please contact us before making any final selections. ++
There are 10 different files for different actuator types.
Click Here if you need to reset the table to show entire list of files.
Click on a file name below to open it, or right-click to save it before use.
(File format: Microsoft/Excel)
| Type | Classification | ||
|---|---|---|---|
ROBO Cylinder I | CycleTimeCalcEN_AC200V_(ISA_LSA_etc).xlsb |
Other Software Files
Moment Calculator for Single Axis Actuators
Moment calculations are automatically performed based on the work load mass, distance to the center of gravity, and acceleration/deceleration during operation. Use this to check whether the selected model meets the specifications.
Direct Drive (DD/DDA) Motor Selection Software
Model selection software for DD motors (DD series / DDA series) is available. Before you use the DD / DDA motor, you need to make sure [1] the Load conditions and [2] the Operating conditions are acceptable in advance.
TB-02 / TB-03 Firmware Update File
TB-02 / TB-03 Firmware Update FileUpdate procedure Download the update file (ZIP file). Unzip the downloaded update file (ZIP file). Put the unzipped ".pct" file directly in the root folder of the SD card and update. [Update file] Common files for TB-02 and TB-03....
[Information Only] IA-101 – RSEL, XSEL, MSEL, SSEL – Programmable Controller Teaching Software
[Information Only] IA-101 – RSEL, XSEL, MSEL, SSEL – Programmable Controller Teaching Software for Windows PC
[Information Only] IA-OS / RCPC / RCM-101 – Positioner Controller Teaching Software
[Information Only] IA-OS / RCPC / RCM-101 – Positioner Controller Teaching Software for Windows PC
IAI USB Driver
IAI USB Driver Download Please right click on the link and 'Save Target As'. Note: The IAI PC Software kit is a purchased item. Please contact your distributor for more information. Compatibility: Windows 11 (64bit) Windows 10 (64bit) Windows 7 (32bit and 64bit)...


![[Information Only] IA-101 – RSEL, XSEL, MSEL, SSEL – Programmable Controller Teaching Software](https://iawpcontupl.s3.us-west-2.amazonaws.com/wp-content/uploads/ia-101-xsel-software-description-from-ce0272-2a-r1-pdf-927x1200-1-400x250-1-400x250.jpg)
![[Information Only] IA-OS / RCPC / RCM-101 – Positioner Controller Teaching Software](https://iawpcontupl.s3.us-west-2.amazonaws.com/wp-content/uploads/ia-os-software-description-page-from-ce0286-2a-short-980x513-1-480x251-1-400x250.jpg)