West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Please Click Here to Download the full-page PDF .
(Some phones/tablets might not properly display the PDF on this webpage.)

Please use scroll bar to see more pages.
(* Some phones/tablets might not properly display the PDF on this webpage. Please use a download link above if you would like to have the full-page PDF.)

Links to CAD Files (Provided by CADENAS)

 

5 Electric Stopper Cylinders are available from IAI

 

Ideal as a workpiece-stopper on a conveyor line without air source.

EC Stopper Cylinder CE0295 1A Page 01 300x388 1

EC Stopper Cylinder Series

EC Stopper Cylinder CE0295 1A page5 6 ST11 300x388 1
EC Stopper EC-ST11

Feature Summary:

■ Easy Operation
■ Max. Work Piece Weight: 30kg
■ Max. Collision Speed: 30m/min. ...

See Details on the EC Catalog

EC Stopper EC ST15ME CE0294 1AR pdf front 300x388 1
EC Stopper EC-ST15ME

Feature Summary:

■ Low Cost
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...

See Details on the EC Catalog

EC Stopper EC ST15 CE0270 1A pdf front 300x388 1

EC Stopper EC-ST15

Feature Summary:

■ Easy Operation
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...

See Details on the EC Catalog

RCP4 Stopper Cylinder RCP4 ST4525E CJ0224 1A UST 1 0415 Letter front 300x388 1
Stopper Model RCP4-ST4525E

Feature Summary:

■ ROBO Cylinder family
■ Max. Work Piece Weight: 25kg
■ Max. Collision Speed: 20m/min. ...

See Details

RCP4 ST Stopper Cylinder CJ0212 1A rev1 ENG 300x388 1
Stopper Model RCP4-ST68E / ST615E

Feature Summary:

■ ROBO Cylinder family
■ Max. Work Piece Weight: 80kg, 150kg
■ Max. Collision Speed: 40m/min. ...

See Details

Click Here to see All ELECYLINDER® Catalog News
 
EC Compact Type CE0411-1A (2024AUG)

EC Compact Type CE0411-1A (2024AUG)

The most compact, fully integrated electric actuator on the market. It has a controller & servo motor/encoder built into the 59.5mm body!




Shares
Share This